(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used as a cosmetic cover for cable lead-in points from the corners of ceilings, walls, etc.
· The 50 and 60 types can also be connected with free joints (accordion section).
· Type 60 can also be used for connections between cable raceway duct types 60 and 100.
Part Number |
---|
MDCJ-50G |
MDCJ-50J |
MDCJ-50K |
MDCJ-50M |
MDCJ-50T |
MDCJ-60G |
MDCJ-60J |
MDCJ-60K |
MDCJ-60M |
MDCJ-60T |
MDCJ-100G |
MDCJ-100J |
MDCJ-100K |
MDCJ-100M |
MDCJ-100T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Standard size | Color |
---|---|---|---|---|---|---|---|
173,274 VND | 1 Piece(s) | 12 Day(s) | Grey | Size 50 | Gray | ||
173,274 VND | 1 Piece(s) | 12 Day(s) | Light Beige | Size 50 | Beige | ||
173,274 VND | 1 Piece(s) | 12 Day(s) | Black | Size 50 | Black | ||
173,274 VND | 1 Piece(s) | 12 Day(s) | Milky White | Size 50 | Milky white | ||
173,274 VND | 1 Piece(s) | 12 Day(s) | Chocolate | Size 50 | Chocolate | ||
224,681 VND | 1 Piece(s) | 12 Day(s) | Grey | Size 60 | Gray | ||
224,681 VND | 1 Piece(s) | 12 Day(s) | Light Beige | Size 60 | Beige | ||
224,681 VND | 1 Piece(s) | 12 Day(s) | Black | Size 60 | Black | ||
224,681 VND | 1 Piece(s) | 12 Day(s) | Milky White | Size 60 | Milky white | ||
224,681 VND | 1 Piece(s) | 12 Day(s) | Chocolate | Size 60 | Chocolate | ||
544,500 VND | 1 Piece(s) | 12 Day(s) | Grey | Size 100 | Gray | ||
544,500 VND | 1 Piece(s) | 12 Day(s) | Light Beige | Size 100 | Beige | ||
544,500 VND | 1 Piece(s) | 12 Day(s) | Black | Size 100 | Black | ||
544,500 VND | 1 Piece(s) | 12 Day(s) | Milky White | Size 100 | Milky white | ||
544,500 VND | 1 Piece(s) | 12 Day(s) | Chocolate | Size 100 | Chocolate |
Loading...Tải…
Material | Resin |