(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used at plastic duct lid joints.
· Can be secured just by inserting from above, making maintenance simple and facilitating installation and removal. (Model PDC-55/77/510)
· Prevents dust, etc., from entering from the seams of lids while hiding the seams.
· Secures a space for expansion and contraction due to temperature changes.
Material | Resin |
---|
Please check the type/dimensions/specifications of the part PDC-55 in the Connection Cover For Plastic Duct series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PDC-55 trong chuỗi Connection Cover For Plastic Duct.
Part Number |
---|
PDC-1020 |
PDC-1020J |
PDC-1020W |
PDC-55J |
PDC-55W |
PDC-715 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Color | Dimension L | Type | Color |
---|---|---|---|---|---|---|---|---|
306,240 VND | 1 Piece(s) | 9 Day(s) | Grey | 208 | Size 1020 | Gray | ||
306,240 VND | 1 Piece(s) | 9 Day(s) | Light Beige | 208 | Size 1020 | Beige | ||
306,240 VND | 1 Piece(s) | 9 Day(s) | White | 208 | Size 1020 | Wall white | ||
35,294 VND | 1 Piece(s) | 9 Day(s) | Light Beige | 53 | Size 55 | Beige | ||
35,294 VND | 1 Piece(s) | 9 Day(s) | White | 53 | Size 55 | Wall white | ||
280,500 VND | 1 Piece(s) | 9 Day(s) | Grey | 158 | Size 715 | Gray |