(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint For Plastic Duct, 45° Outside Corner

Joint For Plastic Duct, 45° Outside Corner

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,173,480VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirai Industry duct option: Joint For Plastic Duct, 45° Outside Corner

 
Part Number
PDDN-55
PDDN-55W
PDDN-77
PDDN-77J
PDDN-77W
PDDN-1010
PDDN-1010W
PDDN-1020
PDDN-1020J
PDDN-1020W
PDDN-510
PDDN-510J
PDDN-510W
PDDN-715
PDDN-715J
PDDN-715W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Dimension L1 Dimension L2 Dimension B Dimension H Color

1,173,480 VND

1 Piece(s) 19 Day(s) Grey75.675.65050Gray

1,173,480 VND

1 Piece(s) 19 Day(s) White75.675.65050Wall white

2,355,210 VND

1 Piece(s) 19 Day(s) Grey129.3129.37575Gray

2,355,210 VND

1 Piece(s) 19 Day(s) Light Beige129.3129.37575Beige

2,355,210 VND

1 Piece(s) 19 Day(s) White129.3129.37575Wall white

2,769,360 VND

1 Piece(s) 19 Day(s) Grey165.3165.3100100Gray

2,769,360 VND

1 Piece(s) 19 Day(s) White165.3165.3100100Wall white

3,891,030 VND

1 Piece(s) 19 Day(s) Grey186186200100Gray

3,891,030 VND

1 Piece(s) 19 Day(s) Light Beige186186200100Beige

3,891,030 VND

1 Piece(s) 19 Day(s) White186186200100Wall white

2,260,500 VND

1 Piece(s) 19 Day(s) Grey10810810050Gray

2,260,500 VND

1 Piece(s) 19 Day(s) Light Beige10810810050Beige

2,260,500 VND

1 Piece(s) 19 Day(s) White10810810050Wall white

2,769,360 VND

1 Piece(s) 19 Day(s) Grey165.3165.315075Gray

2,769,360 VND

1 Piece(s) 19 Day(s) Light Beige165.3165.315075Beige

2,769,360 VND

1 Piece(s) 19 Day(s) White165.3165.315075Wall white

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin