(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suspension Bracket For Plastic Duct

Suspension Bracket For Plastic Duct

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      176,579VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bracket for suspending the plastic duct body with suspension bolts.
· Wiring after installation is easy, as it does not close off the opening of the plastic duct.

 
Part Number
PDT-55
PDT-77
PDT-1010
PDT-1020
PDT-510
PDT-715
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension L Dimension B Dimension b

176,579 VND

1 Piece(s) 9 Day(s) 126.658.735

363,881 VND

1 Piece(s) 9 Day(s) 166.683.735

727,782 VND

1 Piece(s) 9 Day(s) 202.3112.640

908,029 VND

1 Piece(s) 9 Day(s) 202.3212.640

362,836 VND

1 Piece(s) 9 Day(s) 141.6108.735

793,905 VND

1 Piece(s) 9 Day(s) 177.3162.640

Loading...Tải…

  1. 1