(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint For Interior Duct

Joint For Interior Duct

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      439,351VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Metal joint for interior duct body connections and corners, or the bends of pillars and beams.
· Can be easily installed just by inserting the interior duct and screwing it on.
· Since the screw heads do not protrude from the inner surface of the interior duct, cables will not be damaged by the heads.

 
Part Number
DCJ-41D
DCJ-41DK
DCJ-41DW
DCJ-41I
DCJ-41IK
DCJ-41IW
DCJ-41M
DCJ-41MK
DCJ-41MW
DCJ-41S
DCJ-41SK
DCJ-41SW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Type Color

629,209 VND

1 Piece(s) 9 Day(s) SilverOuter cornerSilver

629,209 VND

1 Piece(s) 9 Day(s) BlackBlackBlack

629,209 VND

1 Piece(s) 9 Day(s) WhiteOuter cornerWhite

629,209 VND

1 Piece(s) 9 Day(s) SilverInner cornerSilver

629,209 VND

1 Piece(s) 9 Day(s) BlackInner cornerBlack

629,209 VND

1 Piece(s) 9 Day(s) WhiteInner cornerWhite

629,209 VND

1 Piece(s) 9 Day(s) SilverBendSilver

629,209 VND

1 Piece(s) 7 Day(s) or more BlackBendBlack

629,209 VND

1 Piece(s) 9 Day(s) WhiteBendWhite

439,351 VND

1 Piece(s) 9 Day(s) SilverStraightSilver

439,351 VND

1 Piece(s) 9 Day(s) BlackStraightBlack

439,351 VND

1 Piece(s) 9 Day(s) WhiteStraightWhite

Loading...Tải…

  1. 1