(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Equipment Mounting Bolt For Interior Duct

Equipment Mounting Bolt For Interior Duct
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      28,722VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bracket for mounting light fixtures and others to the main body of an interior duct. Can be used for the opening side and groove side.

 
Part Number
DCV-4
DCV-4P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible

40,406 VND

1 Piece(s) 9 Day(s) For groove side

28,722 VND

1 Piece(s) 9 Day(s) For opening side

Loading...Tải…

  1. 1