(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Box Securing Fixture

Box Securing Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      129,554VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for securing boxes onto bed surfaces.
· Reusable.
· Use hex bolts to secure the type for end connectors.

 
Part Number
PCF-205
PCF-206
PCF-220
PCF-276
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable

502,028 VND

1 Piece(s) 9 Day(s) 1-gang switch box for pre-cast concrete, PA-CSW-1SNY

502,028 VND

1 Piece(s) 9 Day(s) Octagonal outlet box for pre-cast concrete, PA-8OB-S75N

502,028 VND

10 Piece(s) 7 Day(s) or more 1-gang recessed switch box, CSW-1SN, CSW-1S68N, CSW-1S78N, CSW-1S78N2, R-CSW-1S78N

129,554 VND

1 Piece(s) 9 Day(s) End connector, PCF-C16, PCF-C22, PCF-C28

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fixture