(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used for fixing boxes to formwork by pulling them tight.
· Models OF-1C/1D/1E/1F do not require a wrench. The plastic grip allows them to be fully tightened by hand.
· The tip of the OF-1D is slightly tapered to make it easier to screw into the stud hole. Also features a slot which can be used to loosen the bolt using a flathead screwdriver.
· The OF-1A/1B/1E/1F have a stopper to prevent embedding.
· The threaded tips of the OF-1F are flattened to allow removal using pliers after the concrete has been poured.
Part Number |
---|
OF-1A |
OF-1B |
OF-1C |
OF-1D |
OF-1E |
OF-1F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Knob color | Applicable |
---|---|---|---|---|---|---|
43,230 VND | 1 Piece(s) | 9 Day(s) | - | W 3/8 × 120 mm | ||
43,230 VND | 1 Piece(s) | 9 Day(s) | - | W 3/8 × 180 mm | ||
43,230 VND | 1 Piece(s) | 9 Day(s) | Red | W 3/8 × 120 mm | ||
43,230 VND | 1 Piece(s) | 9 Day(s) | Yellow | W 3/8 × 110 mm | ||
43,230 VND | 1 Piece(s) | 9 Day(s) | Green | W 3/8 × 120 mm | ||
43,230 VND | 1 Piece(s) | 9 Day(s) | Blue | W 3/8 × 120 mm |
Loading...Tải…
Type | Bolt/Nut |