(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Partition Plate (Plastic Separator For Exposed Timber Type Wall Switch Boxes)

Partition Plate (Plastic Separator For Exposed Timber Type Wall Switch Boxes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,180VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For use as a separator for Mirai Industry switch boxes that are used on walls with exposed timber.
· You can use the knockouts on the top and bottom of the box.

 
Part Number
52M
55M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible box

15,180 VND

1 Piece(s) 9 Day(s) For 2-gang (30/36 mm)

15,180 VND

1 Piece(s) 9 Day(s) For 1-gang, wide type (40 mm)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Plate