(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
End Cover (Compact Type) (For PC Plate)

End Cover (Compact Type) (For PC Plate)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      53,536VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· End cover for PC method.
· The cover can be removed after concrete placement.
· With an unhardened concrete intrusion prevention seal.
· A name seal, etc., can be attached at the bottom.

 
Part Number
CDEC-16GP
CDEC-22GP
CDEC-28GP
MFSEC-16GP
MFSEC-22GP
MFSEC-28GP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter Type

53,536 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 16For CD pipe

59,013 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 22For CD pipe

101,001 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 28For CD pipe

53,536 VND

1 Piece(s) 9 Day(s) PF pipe 16 (except MF)For PF pipe

59,013 VND

1 Piece(s) 9 Day(s) PF pipe 22 (except MF)For PF pipe

101,001 VND

1 Piece(s) 9 Day(s) PF pipe 28 (except MF)For PF pipe

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Grey Material Resin