(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
End Coupling (For PC Plate)

End Coupling (For PC Plate)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      69,236VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PC-method end coupling secured with double-sided tape.
· End cover and coupling in one. Connecting after concrete placement is easy.
· Both connection and release are instant.
· With an unhardened concrete intrusion prevention seal.
· A name seal, etc., can be attached at the bottom.

 
Part Number
CDE-16CGP
CDE-16CSGP
CDE-22CGP
CDE-22CSGP
CDE-28CGP
CDE-28CSGP
MFSE-16CGP
MFSE-22CGP
MFSE-28CGP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible pipes (buried side ⇔ exposed side) Type

69,236 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 16 ⇔ CD single-layer corrugated pipe 16CD single-layer corrugated pipe → CD single-layer corrugated pipe

69,236 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 16 ⇔ PF tube 16 (except MF)CD single-layer corrugated pipe → PF pipe

72,887 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 22 ⇔ CD single-layer corrugated pipe 22CD single-layer corrugated pipe → CD single-layer corrugated pipe

72,887 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 22 ⇔ PF tube 22 (except MF)CD single-layer corrugated pipe → PF pipe

138,256 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 28 ⇔ CD single-layer corrugated pipe 28CD single-layer corrugated pipe → CD single-layer corrugated pipe

138,256 VND

1 Piece(s) 9 Day(s) CD single-layer corrugated pipe 28 ⇔ PF tube 28 (except MF)CD single-layer corrugated pipe → PF pipe

69,236 VND

1 Piece(s) 9 Day(s) PF pipe 16 (except MF) ⇔ PF pipe 16 (except MF)PF pipe → PF pipe

72,887 VND

1 Piece(s) 9 Day(s) PF pipe 22 (except MF) ⇔ PF pipe 22 (except MF)PF pipe → PF pipe

138,256 VND

1 Piece(s) 9 Day(s) PF pipe 28 (except MF) ⇔ PF pipe 28 (except MF)PF pipe → PF pipe

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Grey Material Resin