(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cosmetic Plate (For Bolts)

Cosmetic Plate (For Bolts)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      34,942VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cosmetic plate for hiding a penetration area of suspension bolt that is exposed from ceiling slabs, ceiling boards or inserts.
· The split type ensures easy installation, even after the bolt has been mounted.

 
Part Number
KSP-3BM
KSP-3BW
KSP-4BM
KSP-4BW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Color Compatible bolt

34,942 VND

1 Piece(s) 9 Day(s) Milky WhiteMilky whiteW3/8 / M10

34,942 VND

1 Piece(s) 9 Day(s) Wall WhiteWall whiteW3/8 / M10

37,116 VND

1 Piece(s) 9 Day(s) Milky WhiteMilky whiteW1/2 / M12

37,116 VND

1 Piece(s) 9 Day(s) Wall WhiteWall whiteW1/2 / M12

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin