(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pole Band (Stainless Steel)

Pole Band (Stainless Steel)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      35,502VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The ratchet-type stainless steel band with tightening bracket can firmly secure the pipe to a pole, pillar, etc. (The band-only type does not come with a bracket.)
· The band-only type comes in a resin case for easy storage and removal.
· The pole band protection cover is used to insulate, and prevent electrolytic corrosion between the pole band and the object to be fixed.

 
Part Number
POB10-50M
POB20-9
POB20-12
POB20-50M
POB-C
POB-P10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Type Band width
(mm)
Band length
(mm)

1,097,967 VND

1 Piece(s) 9 Day(s) Stainless SteelBand1050,000

140,750 VND

1 Piece(s) 9 Day(s) Stainless SteelWith tightening bracket20900

151,000 VND

1 Piece(s) 9 Day(s) Stainless SteelWith tightening bracket201,200

2,268,250 VND

1 Piece(s) 9 Day(s) Stainless SteelBand2050,000

69,500 VND

1 Piece(s) 9 Day(s) Stainless SteelTightening bracket10-

35,502 VND

1 Piece(s) 9 Day(s) ResinPole band protection cover10-

Loading...Tải…

  1. 1