(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Made of hot-dip zinc-tin alloy plating. Used to prevent the deformation of a flexible cable trough and to prevent the cover from coming off
Part Number |
---|
TFH100-B |
TFH100-BS |
TFH125-B |
TFH125-BS |
TFH150-B |
TFH150-BS |
TFH200-B |
TFH200-BS |
TFHF200-B |
TFHF200-BS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Compatible Pipe Diameter | Type |
---|---|---|---|---|---|---|---|
65,220 VND | 1 Piece(s) | 9 Day(s) | Iron | Trough FLEX 100 | Standard type | ||
72,887 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel | Trough FLEX 100 | Stainless steel type | ||
76,903 VND | 1 Piece(s) | 9 Day(s) | Iron | Trough FLEX 125 | Standard type | ||
101,001 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel | Trough FLEX 125 | Stainless steel type | ||
88,952 VND | 1 Piece(s) | 9 Day(s) | Iron | Trough FLEX 150 | Standard type | ||
128,519 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel | Trough FLEX 150 | Stainless steel type | ||
128,519 VND | 1 Piece(s) | 9 Day(s) | Iron | Trough FLEX 200 | Standard type | ||
221,014 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel | Trough FLEX 200 | Stainless steel type | ||
112,200 VND | 1 Piece(s) | 9 Day(s) | Iron | Trough FLEX Flat Type 200 | Standard type | ||
216,146 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel | Trough FLEX Flat Type 200 | Stainless steel type |