(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sleeve Connector

Sleeve Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      655,193VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for installing MIRALEX F to a handhole, manhole, etc.
· Can be firmly secured with a lock nut, allowing you to start the next step before epoxy putty hardens.
· Made of PVC for excellent adhesiveness to the epoxy putty.
· Type with the waterproof gasket requires no epoxy putty.

 
Part Number
FEKS-30
FEKS-30P
FEKS-40
FEKS-40P
FEKS-50
FEKS-50P
FEKS-65
FEKS-65P
FEKS-80
FEKS-80P
FEKS-100
FEKS-100P
FEKS-125
FEKS-125P
FEKS-150
FEKS-150P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter Type

655,193 VND

1 Piece(s) 12 Day(s) MIRALEX F30-

1,008,891 VND

1 Piece(s) 12 Day(s) MIRALEX F30With waterproof gasket

725,747 VND

1 Piece(s) 12 Day(s) MIRALEX F 40-

1,125,203 VND

1 Piece(s) 12 Day(s) MIRALEX F 40With waterproof gasket

818,411 VND

1 Piece(s) 12 Day(s) MIRALEX F50-

1,246,768 VND

1 Piece(s) 12 Day(s) MIRALEX F50With waterproof gasket

987,938 VND

1 Piece(s) 12 Day(s) MIRALEX F65-

1,504,675 VND

1 Piece(s) 12 Day(s) MIRALEX F65With waterproof gasket

1,220,220 VND

1 Piece(s) 12 Day(s) MIRALEX F80-

1,843,425 VND

1 Piece(s) 12 Day(s) MIRALEX F80With waterproof gasket

1,580,081 VND

1 Piece(s) 12 Day(s) MIRALEX F100-

2,371,964 VND

1 Piece(s) 12 Day(s) MIRALEX F100With waterproof gasket

2,413,803 VND

1 Piece(s) 12 Day(s) MIRALEX F125-

2,848,465 VND

1 Piece(s) 12 Day(s) MIRALEX F125With waterproof gasket

2,665,179 VND

1 Piece(s) 12 Day(s) MIRALEX F150-

3,696,619 VND

1 Piece(s) 12 Day(s) MIRALEX F150With waterproof gasket

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Grey Material Resin