(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (ICT) 16/12/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Joint GP Adapter (Male Thread Type)

Joint GP Adapter (Male Thread Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      92,968VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Used for connecting thick steel conduit pipes (without/with threads), CD pipes / PF pipes / Miralex (F) connectors, and different types of combination coupling pipes
・ For lining steel pipes, lining steel pipes (without/with threads) / SGP steel pipes (without/with threads) and CD pipes / PF pipes / Miralex (F) connectors, used for connecting different types of pipes for combination couplings
・ The waterproof type and lining for steel pipes have sealing, so they are excellent in waterproof performance

 
Part Number
JANGP-16
JANGP-16B
JANGP-22
JANGP-22B
JANGP-28
JANGP-28B
JANGP-36
JANGP-36B
JANGP-42
JANGP-42B
JANGP-54
JANGP-54B
JANGP-70
JANGP-70B
JANGP-82
JANGP-82B
JANGP-92
JANGP-92B
JANGP-104
JANGP-104B
JANLP-16B
JANLP-22B
JANLP-28B
JANLP-36B
JANLP-42B
JANLP-54B
JANLP-70B
JANLP-82B
JANLP-92B
JANLP-104B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Compatible Pipe Diameter Type

92,968 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 16-

148,830 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 16Waterproof type

105,017 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 22-

164,530 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 22Waterproof type

128,749 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 28-

200,311 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 28Waterproof type

180,595 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 36-

248,141 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 36Waterproof type

276,254 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 42-

344,422 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 42Waterproof type

376,065 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 54-

470,994 VND

1 Piece(s) 7 Day(s) or more SilverThick steel conduit pipe 54Waterproof type

502,637 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 70-

629,209 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 70Waterproof type

819,067 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 82-

1,008,925 VND

1 Piece(s) 7 Day(s) or more SilverThick steel conduit pipe 82Waterproof type

1,040,568 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 92-

1,262,069 VND

1 Piece(s) 7 Day(s) or more SilverThick steel conduit pipe 92Waterproof type

1,262,069 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 104-

1,578,499 VND

1 Piece(s) 9 Day(s) SilverThick steel conduit pipe 104Waterproof type

148,830 VND

1 Piece(s) 9 Day(s) BlackLined steel pipe 16, steel pipe (SGP) 15AFor lined steel pipe

164,530 VND

1 Piece(s) 9 Day(s) BlackLined steel pipe 22, steel pipe (SGP) 20AFor lined steel pipe

200,311 VND

1 Piece(s) 9 Day(s) BlackLined steel pipe 28, steel pipe (SGP) 25AFor lined steel pipe

248,141 VND

1 Piece(s) 9 Day(s) BlackLined steel pipe 36, steel pipe (SGP) 32AFor lined steel pipe

344,422 VND

1 Piece(s) 9 Day(s) BlackLined steel pipe 42, steel pipe (SGP) 40AFor lined steel pipe

470,994 VND

1 Piece(s) 7 Day(s) or more BlackLined steel pipe 54, steel pipe (SGP) 50AFor lined steel pipe

629,209 VND

1 Piece(s) 9 Day(s) BlackLined steel pipe 70, steel pipe (SGP) 65AFor lined steel pipe

1,008,925 VND

1 Piece(s) 7 Day(s) or more BlackLined steel pipe 82, steel pipe (SGP) 80AFor lined steel pipe

1,262,069 VND

1 Piece(s) 7 Day(s) or more BlackLined steel pipe 92, steel pipe (SGP) 90AFor lined steel pipe

1,578,499 VND

1 Piece(s) 9 Day(s) BlackLined steel pipe 104, steel pipe (SGP) 100AFor lined steel pipe

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Other