(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combination Coupling For MIRALEX ⇔ Thick Steel Conduit Pipe (Without Screw) With Gasket (Steel Pipe Side)

Combination Coupling For MIRALEX ⇔ Thick Steel Conduit Pipe (Without Screw) With Gasket (Steel Pipe Side)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      370,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MIRAI INDUSTRY CO.,LTD. Resin Pipe Option Combination Coupling Miralex from/to Thick Steel Conduit Pipe (without screws) With Packing (steel pipe side).

 
Part Number
MFGN-22
MFGN-28
MFGN-36
MFGN-42
MFGN-54
MFGN-70
MFGN-82
MFGN-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter

370,250 VND

1 Piece(s) 9 Day(s) MIRALEX 22 ⇔ Thick steel 22

428,250 VND

1 Piece(s) 9 Day(s) MIRALEX 28 ⇔ Thick steel 28

521,500 VND

1 Piece(s) 9 Day(s) MIRALEX 36 ⇔ Thick steel 36

639,000 VND

1 Piece(s) 9 Day(s) MIRALEX 42 ⇔ Thick steel 42

825,000 VND

1 Piece(s) 9 Day(s) MIRALEX 54 ⇔ Thick steel 54

986,096 VND

1 Piece(s) 9 Day(s) MIRALEX 70 ⇔ Thick steel 70

1,692,570 VND

1 Piece(s) 9 Day(s) MIRALEX 82 ⇔ Thick steel 82

2,976,218 VND

1 Piece(s) 9 Day(s) MIRALEX 100 ⇔ Thick steel 104

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black Material Resin