(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combination Coupling For Square FLEX Square FLEX ⇔ VE Pipe (PVC Pipe)

Combination Coupling For Square FLEX Square FLEX ⇔ VE Pipe (PVC Pipe)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      200,693VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flame retardancy material is used. Used to connect Square FLEX and a VE conduit. Comes with waterproof ring

 
Part Number
KFEVE-30
KFEVE-30D
KFEVE-30U
KFEVE-50
KFEVE-50U
KFEVP-100
KFEVP-100U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter

200,693 VND

1 Piece(s) 9 Day(s) Square FLEX 30 ⇔ VE pipe (PVC pipe) 36

289,959 VND

1 Piece(s) 9 Day(s) Square FLEX 30 ⇔ VE pipe (PVC pipe) 28

205,446 VND

1 Piece(s) 9 Day(s) Square FLEX 30 ⇔ VE pipe (PVC pipe) 42

256,173 VND

1 Piece(s) 9 Day(s) Square FLEX 50 ⇔ VE pipe (PVC pipe) 54

256,173 VND

1 Piece(s) 9 Day(s) Square FLEX 50 ⇔ VE pipe (PVC pipe) 70

550,818 VND

1 Piece(s) 9 Day(s) Square FLEX 100 ⇔ VE pipe (PVC pipe) 100

550,818 VND

1 Piece(s) 9 Day(s) Square FLEX 100 ⇔ VE pipe (PVC pipe) 125

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black Material Resin