(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Used for attaching Kakuflexi to handholes, manholes, etc.
·Easy multi-row piping
·Since the bell mouth is made of PVC, the adhesiveness of the epoxy putty is excellent
·Epoxy putty is not required for the type with waterproof packing
Part Number |
---|
KFEKH-30 |
KFEKH-30L |
KFEKH-30P |
KFEKH-50 |
KFEKH-50L |
KFEKH-50P |
KFEKH-100 |
KFEKH-100L |
KFEKH-100P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compatible Square FLEX |
---|---|---|---|---|---|---|
600,172 VND | 1 Piece(s) | 9 Day(s) | - | 30 | ||
631,095 VND | 1 Piece(s) | 9 Day(s) | L-type | 30 | ||
980,919 VND | 1 Piece(s) | 9 Day(s) | With waterproof gasket | 30 | ||
726,072 VND | 1 Piece(s) | 9 Day(s) | - | 50 | ||
757,836 VND | 1 Piece(s) | 9 Day(s) | L-type | 50 | ||
1,311,345 VND | 1 Piece(s) | 9 Day(s) | With waterproof gasket | 50 | ||
1,430,737 VND | 1 Piece(s) | 9 Day(s) | - | 100 | ||
1,510,696 VND | 1 Piece(s) | 9 Day(s) | L-type | 100 | ||
2,438,445 VND | 1 Piece(s) | 9 Day(s) | With waterproof gasket | 100 |
Loading...Tải…
Color | Grey | Material | Resin |