(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clip For Pakkun LEX (Half-Split Type)

Clip For Pakkun LEX (Half-Split Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      49,155VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for keeping Pakkun LEX (half-split type) together.
· No tool is required. Can be installed with single-action.

 
Part Number
PRK-30K
PRK-30Y
PRK-40K
PRK-40Y
PRK-50K
PRK-50Y
PRK-65K
PRK-65Y
PRK-80K
PRK-100K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Color Compatible pipe details

49,155 VND

1 Piece(s) 9 Day(s) BlackBlackPakkun LEX 30

49,155 VND

1 Piece(s) 9 Day(s) YellowYellowPakkun LEX 30

55,727 VND

1 Piece(s) 9 Day(s) BlackBlackPakkun LEX 40

55,727 VND

1 Piece(s) 9 Day(s) YellowYellowPakkun LEX 40

69,236 VND

1 Piece(s) 9 Day(s) BlackBlackPakkun LEX 50

69,236 VND

1 Piece(s) 9 Day(s) YellowYellowPakkun LEX 50

80,919 VND

1 Piece(s) 9 Day(s) BlackBlackPakkun LEX 65

80,919 VND

1 Piece(s) 9 Day(s) YellowYellowPakkun LEX 65

101,001 VND

1 Piece(s) 9 Day(s) BlackBlackPakkun LEX 80

120,717 VND

1 Piece(s) 9 Day(s) BlackBlackPakkun LEX 100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Connector/Coupling, Etc. Shape Half-Split