(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coupling For Pakkun LEX (Half-Split Type)

Coupling For Pakkun LEX (Half-Split Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      62,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Used to connect Pakkun Rex to each other
·No tool is required. Since it is a half-split type, it has good workability and can be installed simply by tightening the wing nut
·P-FEC-20H is an easy connection type that can be snapped with a clicky sound

 
Part Number
P-FEC-20H
P-FEC-30H
P-FEC-40H
P-FEC-50H
P-FEC-65H
P-FEC-80H
P-FEC-100H
P-FEC-125H
P-FEC-150H
P-FEC-200H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible pipe details

62,556 VND

1 Piece(s) 9 Day(s) Pakkun LEX 20

360,000 VND

1 Piece(s) 9 Day(s) Pakkun LEX 30

397,972 VND

1 Piece(s) 9 Day(s) Pakkun LEX 40

505,558 VND

1 Piece(s) 9 Day(s) Pakkun LEX 50

584,665 VND

1 Piece(s) 9 Day(s) Pakkun LEX 65

669,371 VND

1 Piece(s) 9 Day(s) Pakkun LEX 80

875,527 VND

1 Piece(s) 9 Day(s) Pakkun LEX 100

1,229,222 VND

1 Piece(s) 9 Day(s) Pakkun LEX 125

1,750,700 VND

1 Piece(s) 9 Day(s) Pakkun LEX 150

2,256,751 VND

1 Piece(s) 9 Day(s) Pakkun LEX 200

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Connector/Coupling, Etc. Shape Half-Split Color Black