(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· MIRALEX F is a corrugated hard synthetic resin pipe compliant with the JIS C3653 standard, "Installation methods of power cables buried ground."
· Flame-retardant MIRALEX F is a flame-resistant corrugated hard synthetic resin pipe compliant with the JIS C3653 standard, "Installation methods of power cables buried ground."
· "Anti-termite specification" is also available.
· "Anti-rodent specification" that contains a pungent substance that rodents hate, is also available.
Part Number |
---|
FEP-20S |
FEP-30L |
FEP-30S |
FEP-40L |
FEP-40S |
FEP-50L |
FEP-50S |
FEP-65L |
FEP-65S |
FEP-80L |
FEP-80S |
N-FEP-20L |
N-FEP-20S |
N-FEP-30L |
N-FEP-30S |
N-FEP-40L |
N-FEP-40S |
N-FEP-50L |
N-FEP-50S |
N-FEP-65L |
N-FEP-65S |
N-FEP-80L |
N-FEP-80S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Protection Function (Environmental Resistance) | Weight (kg/bundle) | Size |
---|---|---|---|---|---|---|---|
167,465 VND | 1 Piece(s) | 9 Day(s) | - | Approx. 4.2 | 20 | ||
133,874 VND | 1 Piece(s) | 9 Day(s) | - | 10 | 30 | ||
133,874 VND | 1 Piece(s) | 9 Day(s) | - | 6 | 30 | ||
143,124 VND | 1 Piece(s) | 9 Day(s) | - | 15 | 40 | ||
143,124 VND | 1 Piece(s) | 9 Day(s) | - | 9 | 40 | ||
170,385 VND | 1 Piece(s) | 9 Day(s) | - | 20 | 50 | ||
170,385 VND | 1 Piece(s) | 9 Day(s) | - | 12 | 50 | ||
206,897 VND | 1 Piece(s) | 9 Day(s) | - | 30 | 65 | ||
206,897 VND | 1 Piece(s) | 9 Day(s) | - | 18 | 65 | ||
267,748 VND | 1 Piece(s) | 9 Day(s) | - | 40 | 80 | ||
267,748 VND | 1 Piece(s) | 9 Day(s) | - | 24 | 80 | ||
502,028 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 300 | 20 | ||
502,028 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 300 | 20 | ||
532,454 VND | 50 Piece(s) | 6 Day(s) or more | Flame Retardance | 300 | 30 | ||
198,330 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 300 | 30 | ||
211,530 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 280 | 40 | ||
211,530 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 280 | 40 | ||
456,389 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 200 | 50 | ||
456,389 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 200 | 50 | ||
593,509 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 100 | 65 | ||
593,509 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 100 | 65 | ||
725,355 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 100 | 80 | ||
725,355 VND | 1 Piece(s) | 9 Day(s) | Flame Retardance | 100 | 80 |
Loading...Tải…
Type | Corrugated Tube | Shape | Without Slit | Color | Black |