(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MIRAFLEX SS (Anti-Rodent Specification)

MIRAFLEX SS (Anti-Rodent Specification)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,256,640VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PF pipe that contains a pungent substance that rodents hate. Compared to the conventional PF pipes, this pipe reduces chewing damage by rodents.
· Various accessories designed for conventional PF pipes can be used directly.

 
Part Number
MFS-16-MHN
MFS-22-MHN
MFS-28-MHN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRequired Internal Diameter Size
(mm)
Outer Diameter
(mm)
Approximately inner diameter
(mm)

4,256,640 VND

1 Piece(s) 12 Day(s) 162316

5,873,529 VND

1 Piece(s) 12 Day(s) 2230.522

4,560,696 VND

1 Piece(s) 12 Day(s) 2836.528

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Corrugated Tube Shape Without Slit Color Beige