(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Analog RGB Cable

Analog RGB Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,433,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Display cable (BNC coaxial) (analogy RGB / VGA)

[Features]
· Cable for connecting a personal computer of various manufacturers' >(models with an interface with a mini D-sub [HD] 15‑pin display) to a 5‑BNC input display.
· Uses a high frequency impedance 75‑Ω coaxial cable for videos, for the wire material.
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· The ferrite core acts as a noise filter to effectively absorb noises transmitted from the cable.

 
Part Number
KB-5BNC2K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,433,500 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cable Connector type CN1 VGA (male) Connector type CN2 RGB BNC
CN1 connector direction Straight CN2 connector direction Straight Length(m) 2
Color White Finished outer diameter(mm) 9 Cable standard UL2919
Connector Specifications Mini D-sub (HD) 15‑pin male inch screw (4-40) - BNC male × 5 JAN Code 4969887512524

Please check the type/dimensions/specifications of the part KB-5BNC2K in the Analog RGB Cable series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KB-5BNC2K trong chuỗi Analog RGB Cable.