(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
UL 489 Listed No-Fuse Circuit Breaker With Earth Leakage Protection (Compatible with High Harmonics And Surges) NV250-CVFU

UL 489 Listed No-Fuse Circuit Breaker With Earth Leakage Protection (Compatible with High Harmonics And Surges) NV250-CVFU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      25,412,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
NV250-SVU 3P 200A 120-480V 1.2.500MA
NV250-SVU 3P 225A 120-480V 1.2.500MA
NV250-SVU 3P 250A 120-480V 1.2.500MA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Current
(A)

25,412,500 VND

1 Piece(s) Quote 200

25,412,500 VND

1 Piece(s) Quote 225

25,412,500 VND

1 Piece(s) Quote 250

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame AF Other Rated block capacity AC 100 V(kA) 65 Rated block capacity AC 400 V(kA) 36
Number of Poles 3 Rated Operating Voltage(V) AC120-480 rate sensitivity current(mA) 100· 200· 500 switch
Mounting Method Fasten With Screws Representative Standard CE / TUV / CCC Dimension height(mm) 185
Dimension width(mm) 105 Dimension depth(mm) 92 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Connection Method Surface form Rated block capacity AC 240 V(kA) 65 Rated block capacity AC 480 V(kA) 35
Features Rated breaking capacity AC120V: 65