(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Non-illuminated Mushroom Push Button Switch Full Guard
• Related Keywords: KACON, KACON, Push Button, Switch
Shape | Round | Type | Non-illuminated pushbutton | Push button operation | Momentary |
---|---|---|---|---|---|
Contact Configuration | 1b | Terminal shape | Screw terminal | Guard included | Available |
Representative Standard | CE / UL / CUL / TUV / CCC |
Please check the type/dimensions/specifications of the part K22-21G-B65 in the Non-illuminated Mushroom Push Button K Series P Full Guard Head Size 65mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K22-21G-B65 trong chuỗi Non-illuminated Mushroom Push Button K Series P Full Guard Head Size 65mm.
Part Number |
---|
K22-21R-B65 |
K22-21Y-B65 |
K25-21G-B65 |
K25-21R-B65 |
K25-21Y-B65 |
K30-21G-B65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Hole | Button color |
---|---|---|---|---|---|---|---|
365,050 VND | 1 Piece(s) | 11 Day(s) | 10 | Ø22 | Red | ||
365,050 VND | 1 Piece(s) | 11 Day(s) | 10 | Ø22 | Yellow | ||
365,050 VND | 1 Piece(s) | 11 Day(s) | 10 | Ø25 | Green | ||
365,050 VND | 1 Piece(s) | 11 Day(s) | 10 | Ø25 | Red | ||
365,050 VND | 1 Piece(s) | 11 Day(s) | 10 | Ø25 | Yellow | ||
372,756 VND | 1 Piece(s) | 11 Day(s) | 10 | Ø30 | Green |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy