(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi Timer H3DT-N/-L

Multi Timer H3DT-N/-L

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,340,370VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Value Design for Panel" supported product that increases control panel value. A timer with multiple time ranges and operating modes to support a wide range of applications.

■ Features
· Push-in Plus terminal blocks for easy wiring.
Just insert wires, no tools are required.
 Use Push-In Plus terminal blocks to reduce the time and work involved in wiring.
· No retightening required.
Push-in Plus terminal blocks do not require the retightening that is necessary with screw terminal blocks.
 This reduces work not only when wiring, but also for inspections, delivery (shipping), and maintenance, etc.
· Easy to insert.
OMRON's Push-in Plus terminal blocks are like plugging in an earphone jack.
 They help reduce the work load and improve wiring quality.
· Held firmly in place.
Even though less insertion force is required, the wires are held firmly in place.
 The advanced mechanism design technology and manufacturing technology have produced a spring that ensures better workability and reliability.
· Certified for safety standards of major countries.
They help to reduce the work involved in control panel design with certifications and compliance for various standards, including UL Listing.

 
Part Number
H3DT-L1 AC/DC24-240
H3DT-L2 AC/DC24-240
H3DT-N1 AC/DC24-240
H3DT-N2 AC/DC24-240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Contact Configuration Terminal block

1,527,040 VND

1 Piece(s) 6 Day(s) or more 10[Timer] Expanded 8 Mode Multi-TimerTime limit 1c8 terminals

1,819,430 VND

1 Piece(s) 6 Day(s) or more 10[Timer] Expanded 8 Mode Multi-TimerTime limit 2c / time limit 1c / instantaneous 1c10 terminals

1,340,370 VND

1 Piece(s) Same day 10[Timer] Standard 8 Mode Multi-TimerTime limit 1c8 terminals

1,819,430 VND

1 Piece(s) 6 Day(s) or more 10[Timer] Standard 8 Mode Multi-TimerTime limit 2c / time limit 1c / instantaneous 1c10 terminals

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Display method Analog Mounting Method DIN rail mount Time specifications(s) 0.1 s to 1,200 h
Power Supply Voltage AC/DC Output Method Relay Representative Standard CE / UL / CCC / CSA
Dimension vertical(mm) 100 Dimension width(mm) 17.5 Dimension depth(mm) 90
Rated power supply voltage(V) 24 to 240 V AC/DC Time ranges = N 8 range Terminal shape Push-in Plus terminal