(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Ø25 Recessed Selector Switch-NFSeries (Part Number)

Ø25 Recessed Selector Switch-NFSeries
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      408,322VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・KC Electrical Appliances Safety Certification
・CE Certified
・Realizing high-quality through aluminum front guard
・Minimizing outside interference by less than 2mm of protrusion height when attaching panels
・Product certified by China Compulsory Certification(CCC)

 
Part Number
NF25-S21CB1
NF25-S21CB2
NF25-S21CG1
NF25-S21CG2
NF25-S21CO1
NF25-S21CO2
NF25-S21CR1
NF25-S21CR2
NF25-S21CW1
NF25-S21CW2
NF25-S21CY1
NF25-S21CY2
NF25-S22CB1
NF25-S22CB2
NF25-S22CG1
NF25-S22CG2
NF25-S22CO1
NF25-S22CO2
NF25-S22CR1
NF25-S22CR2
NF25-S22CW1
NF25-S22CW2
NF25-S22CY1
NF25-S22CY2
NF25-S23CB1
NF25-S23CB2
NF25-S23CG1
NF25-S23CG2
NF25-S23CO1
NF25-S23CO2
NF25-S23CR1
NF25-S23CR2
NF25-S23CW1
NF25-S23CW2
NF25-S23CY1
NF25-S23CY2
NF25-S31CB1
NF25-S31CB2
NF25-S31CG1
NF25-S31CG2
NF25-S31CO1
NF25-S31CO2
NF25-S31CR1
NF25-S31CR2
NF25-S31CW1
NF25-S31CW2
NF25-S31CY1
NF25-S31CY2
NF25-S32CB1
NF25-S32CB2
NF25-S32CG1
NF25-S32CG2
NF25-S32CO1
NF25-S32CO2
NF25-S32CR1
NF25-S32CR2
NF25-S32CW1
NF25-S32CW2
NF25-S32CY1
NF25-S32CY2
NF25-S33CB1
NF25-S33CB2
NF25-S33CG1
NF25-S33CG2
NF25-S33CO1
NF25-S33CO2
NF25-S33CR1
NF25-S33CR2
NF25-S33CW1
NF25-S33CW2
NF25-S33CY1
NF25-S33CY2
NF25-SA21CB1
NF25-SA21CB2
NF25-SA21CG1
NF25-SA21CG2
NF25-SA21CO1
NF25-SA21CO2
NF25-SA21CR1
NF25-SA21CR2
NF25-SA21CW1
NF25-SA21CW2
NF25-SA21CY1
NF25-SA21CY2
NF25-SA22CB1
NF25-SA22CB2
NF25-SA22CG1
NF25-SA22CG2
NF25-SA22CO1
NF25-SA22CO2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Actuator Power Supply Voltage Color

519,943 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCBlue

440,373 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCBlue

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCOrange

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCRed

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCRed

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCWhite

780,946 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCWhite

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCYellow

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCYellow

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCBlue

440,373 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCBlue

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCOrange

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCRed

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCRed

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCWhite

519,943 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCWhite

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCYellow

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCYellow

440,373 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCBlue

519,943 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCBlue

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCOrange

724,776 VND

1 Piece(s) 11 Day(s) 1a22 Stage Manual24VDCRed

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCRed

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCWhite

440,373 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCWhite

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCYellow

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCYellow

780,946 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCBlue

440,373 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCBlue

715,309 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCRed

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCRed

780,946 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCWhite

780,946 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCWhite

715,309 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCYellow

408,322 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCYellow

780,946 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCBlue

780,946 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCBlue

454,308 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCOrange

408,322 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCRed

408,322 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCRed

780,946 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCWhite

780,946 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCWhite

408,322 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCYellow

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCYellow

440,373 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCBlue

440,373 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCBlue

408,322 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCOrange

408,322 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCRed

454,308 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCRed

519,943 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCWhite

440,373 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCWhite

715,309 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCYellow

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCYellow

519,943 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCBlue

440,373 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCBlue

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCRed

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCRed

440,373 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCWhite

440,373 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCWhite

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCYellow

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCYellow

519,943 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto12VDCBlue

780,946 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto12VDCBlue

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto12VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto12VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto12VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto12VDCOrange

Loading...Tải…

Basic InformationThông tin cơ bản

Type Selector Shape Round Mounting Hole Ø25
Illumination Available Terminal shape Screw terminal Representative Standard CE / UL / CUL / CCC
Operating Ambient Temperature(℃) -25-70 Operating Ambient Humidity(% RH) 45-5 Protective Structure(IP) IP40