(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Household Earth Leakage Circuit Breaker GR-K Series (Part Number)

Household Earth Leakage Circuit Breaker GR-K Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      598,393VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・Suitable for final circuit of house
・Suitable for the panel board assembled with the BS-K series (molded-case circuit breaker)
・Set up for use as DIN Rail - cum- Screw
・KS Certified Product
・Improved stability and reliability through the use of a terminal cover (Applicable device type : 32GRhc-K, 32GRhd-K)- Quantity : 100EA/1Box

Part Number
32GRC-K-D16A-15MA-2P2E
32GRC-K-D16A-15MA-2P2E(NO-DINRAIL)
32GRC-K-D16A-30MA-2P2E
32GRC-K-D16A-30MA-2P2E(NO-DINRAIL)
32GRC-K-D20A-15MA-2P2E
32GRC-K-D20A-15MA-2P2E(NO-DINRAIL)
32GRC-K-D20A-30MA-2P2E
32GRC-K-D20A-30MA-2P2E(NO-DINRAIL)
32GRC-K-D32A-15MA-2P2E
32GRC-K-D32A-15MA-2P2E(NO-DINRAIL)
32GRC-K-D32A-30MA-2P2E
32GRC-K-D32A-30MA-2P2E(NO-DINRAIL)
32GRD-K-D16A-15MA-2P2E
32GRD-K-D16A-15MA-2P2E(NO-DINRAIL)
32GRD-K-D16A-30MA-2P2E
32GRD-K-D16A-30MA-2P2E(NO-DINRAIL)
32GRD-K-D20A-15MA-2P2E
32GRD-K-D20A-15MA-2P2E(NO-DINRAIL)
32GRD-K-D20A-30MA-2P2E
32GRD-K-D20A-30MA-2P2E(NO-DINRAIL)
32GRD-K-D32A-15MA-2P2E
32GRD-K-D32A-15MA-2P2E(NO-DINRAIL)
32GRD-K-D32A-30MA-2P2E
32GRD-K-D32A-30MA-2P2E(NO-DINRAIL)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Current
(A)
rate sensitivity current
(mA)
Attachment Method Type

598,393 VND

1 Piece(s) 20 Day(s) 16A15MADIN RAIL attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 16A15MAScrew attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 16A30MADIN RAIL attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 16A30MAScrew attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 20A15MADIN RAIL attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 20A15MAScrew attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 20A30MADIN RAIL attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 20A30MAScrew attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 32A15MADIN RAIL attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 32A15MAScrew attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 32A30MADIN RAIL attached type32GRC

598,393 VND

1 Piece(s) 20 Day(s) 32A30MAScrew attached type32GRC

631,061 VND

1 Piece(s) 20 Day(s) 16A15MADIN RAIL attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 16A15MAScrew attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 16A30MADIN RAIL attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 16A30MAScrew attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 20A15MADIN RAIL attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 20A15MAScrew attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 20A30MADIN RAIL attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 20A30MAScrew attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 32A15MADIN RAIL attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 32A15MAScrew attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 32A30MADIN RAIL attached type32GRD

631,061 VND

1 Piece(s) 20 Day(s) 32A30MAScrew attached type32GRD

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Ampere frame AF 30AF or less Number of Poles 2 Place of Use For household
RING Terminal Support(Yes/No) Not supported