(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Household Earth Leakage Circuit Breaker EGR-K Series

Household Earth Leakage Circuit Breaker EGR-K Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      739,261VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・Increased breaking capacity : Based on 5kA AC220V (Existing Capacity 2.5kA)
・Expanded rated current capacity : Expanded to 40, 50A (Existing Capacity 15, 20, 30A)
・Holds momentary and instantaneous characteristics Diversified installation methods : DIN-Rail and Screw attachable
・Terminal connection method : Supports ring type terminal, Separate product offer
・KS Certified Product

Part Number
32EGR-K-D16A-15MA
52EGR-K-D40A-15MA
52EGR-K-D40A-15MA-RING
52EGR-K-D40A-30MA
52EGR-K-D40A-30MA-RING
52EGR-K-D50A-15MA
52EGR-K-D50A-15MA-RING
52EGR-K-D50A-30MA
52EGR-K-D50A-30MA-RING
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated Current
(A)
rate sensitivity current
(mA)
RING Terminal Support(Yes/No)

739,261 VND

1 Piece(s) 26 Day(s) 30AF or less16A15MANot supported

817,359 VND

1 Piece(s) 26 Day(s) 50AF40A15MANot supported

817,359 VND

1 Piece(s) 26 Day(s) 50AF40A15MASupported

817,359 VND

1 Piece(s) 26 Day(s) 50AF40A30MANot supported

817,359 VND

1 Piece(s) 26 Day(s) 50AF40A30MASupported

817,359 VND

1 Piece(s) 26 Day(s) 50AF50A15MANot supported

817,359 VND

1 Piece(s) 26 Day(s) 50AF50A15MASupported

817,359 VND

1 Piece(s) 26 Day(s) 50AF50A30MANot supported

817,359 VND

1 Piece(s) 26 Day(s) 50AF50A30MASupported

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Place of Use For household Attachment Method DIN RAIL attached type