(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・No. Of Poles : 1P, 2P, 3P, 4P
・Rated Current : 1~63A
・Rated Breaking Capacity : 10kA
・Instantaneous Trip Characteristics : C
・Protective Function : Overload and Short-Circuit Current
・Status Indicator and Dual Terminal Applied
・Auxiliary Devices : AX, AL, SHT, UVT, OVT
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) |
---|---|---|---|---|---|---|
403,230 VND | 1 Piece(s) | 7 Day(s) | 1 | 2A | ||
403,230 VND | 1 Piece(s) | 7 Day(s) | 1 | 4A | ||
361,932 VND | 1 Piece(s) | 7 Day(s) | 1 | 6A | ||
376,726 VND | 1 Piece(s) | 7 Day(s) | 1 | 10A | ||
376,726 VND | 1 Piece(s) | 7 Day(s) | 1 | 16A | ||
376,726 VND | 1 Piece(s) | 7 Day(s) | 1 | 20A | ||
376,726 VND | 1 Piece(s) | 7 Day(s) | 1 | 32A | ||
376,726 VND | 1 Piece(s) | 7 Day(s) | 1 | 40A | ||
376,726 VND | 1 Piece(s) | 7 Day(s) | 1 | 50A | ||
597,479 VND | 1 Piece(s) | 7 Day(s) | 2 | 2A | ||
597,479 VND | 1 Piece(s) | 7 Day(s) | 2 | 4A | ||
503,791 VND | 1 Piece(s) | 7 Day(s) | 2 | 6A | ||
498,242 VND | 1 Piece(s) | 5 Day(s) | 2 | 10A | ||
498,242 VND | 1 Piece(s) | 5 Day(s) | 2 | 16A | ||
498,242 VND | 1 Piece(s) | 7 Day(s) | 2 | 20A | ||
498,242 VND | 1 Piece(s) | 7 Day(s) | 2 | 25A | ||
541,389 VND | 1 Piece(s) | 7 Day(s) | 2 | 32A | ||
541,389 VND | 1 Piece(s) | 7 Day(s) | 2 | 40A | ||
541,389 VND | 1 Piece(s) | 7 Day(s) | 2 | 50A | ||
541,389 VND | 1 Piece(s) | 7 Day(s) | 2 | 63A | ||
791,419 VND | 1 Piece(s) | 7 Day(s) | 3 | 2A | ||
791,419 VND | 1 Piece(s) | 5 Day(s) | 3 | 4A | ||
728,549 VND | 1 Piece(s) | 5 Day(s) | 3 | 6A | ||
710,983 VND | 1 Piece(s) | 7 Day(s) | 3 | 10A | ||
710,983 VND | 1 Piece(s) | 7 Day(s) | 3 | 16A | ||
710,983 VND | 1 Piece(s) | 7 Day(s) | 3 | 20A | ||
660,439 VND | 1 Piece(s) | 5 Day(s) | 3 | 32A | ||
660,439 VND | 1 Piece(s) | 7 Day(s) | 3 | 40A | ||
660,439 VND | 1 Piece(s) | 7 Day(s) | 3 | 50A | ||
660,439 VND | 1 Piece(s) | 7 Day(s) | 3 | 63A | ||
921,564 VND | 1 Piece(s) | 26 Day(s) | 4 | 10A | ||
921,564 VND | 1 Piece(s) | 26 Day(s) | 4 | 20A | ||
921,564 VND | 1 Piece(s) | 26 Day(s) | 4 | 32A | ||
921,564 VND | 1 Piece(s) | 26 Day(s) | 4 | 40A | ||
921,564 VND | 1 Piece(s) | 26 Day(s) | 4 | 50A | ||
921,564 VND | 1 Piece(s) | 26 Day(s) | 4 | 63A |
Loading...Tải…
Operating Characteristics | C-Type | Category | AC | Rated Breaking Capacity(in AC240) | 10KA |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy