(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Using LCP together with semiconductor protecting fuse enables complete equipment protection.
・Communications Equipment: Electronic Exchanger, Broadcasting Equipment, Mainframe Computer
・Transport Equipment: For power supply to Elevator, Conveyor, Crane, Electric Locomotive
・Others: For power supply to Air Conditioner, Rectifier, Uninterruptible Power Supply, Primary Capacitor, Entertainment Apparatus, Vending Machine Power Supply Equipment, Medical Equipment, Various Types of Control Panel
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Attachment 2 | No. of Poles | Rated Current In. |
---|---|---|---|---|---|---|---|
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 0.1A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 0.1A | ||
531,666 VND | 1 Piece(s) | 35 Day(s) | - | 1 Pole | 0.1A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 0.1A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 0.1A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 0.3A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 0.3A | ||
531,666 VND | 1 Piece(s) | 35 Day(s) | - | 1 Pole | 0.3A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 0.3A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 0.3A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 0.5A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 0.5A | ||
531,666 VND | 1 Piece(s) | 35 Day(s) | - | 1 Pole | 0.5A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 0.5A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 0.5A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 1A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 1A | ||
531,666 VND | 1 Piece(s) | 35 Day(s) | - | 1 Pole | 1A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 1A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 1A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 2A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 2A | ||
485,673 VND | 1 Piece(s) | 7 Day(s) | - | 1 Pole | 2A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 2A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 2A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 3A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 3A | ||
485,673 VND | 1 Piece(s) | 7 Day(s) | - | 1 Pole | 3A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 3A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 3A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 5A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 5A | ||
531,666 VND | 1 Piece(s) | 35 Day(s) | - | 1 Pole | 5A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 5A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 5A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 7A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 7A | ||
531,666 VND | 1 Piece(s) | 35 Day(s) | - | 1 Pole | 7A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 7A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 7A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 10A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 10A | ||
485,673 VND | 1 Piece(s) | 7 Day(s) | - | 1 Pole | 10A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 10A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 10A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 15A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 15A | ||
485,673 VND | 1 Piece(s) | 7 Day(s) | - | 1 Pole | 15A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 15A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 15A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 20A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 20A | ||
531,666 VND | 1 Piece(s) | 35 Day(s) | - | 1 Pole | 20A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 20A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 20A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KA(Alarm) | 1 Pole | 25A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | KB(Alarm) | 1 Pole | 25A | ||
531,666 VND | 1 Piece(s) | 35 Day(s) | - | 1 Pole | 25A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WA(Auxiliary) | 1 Pole | 25A | ||
677,453 VND | 1 Piece(s) | 35 Day(s) | WB(Auxiliary) | 1 Pole | 25A |
Loading...Tải…
Series Basic Format | LCP3F Type | Operating Characteristics | Medium Speed Type M |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy