(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

DIN RAIL Type Surge Protector-BK Series(CE, KS Certified)

DIN RAIL Type Surge Protector-BK Series(CE, KS Certified)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,044,702VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・The BK Series AC/DIN type surge protector protects against surge voltage of the AC 50/60Hz electrical system.
・Also pursues convenience and economic efficiency as a replacement type of metal oxide varistor(MOV).
・ However, as only protective modules are provided, separate components shall be assembled to meet on-site conditions when installed.
・After the protector is activated(after abnormal accident), the red lever of the status indicator comes forward.
・CE and KS or the equivalent

 
Part Number
BK05S-T3-2P-385V-10KV
BK05S-T3-2P-385V-10KV-AL
BK05S-T3-4P-385V-10KV
BK05S-T3-4P-385V-10KV-AL
BK10S-T2-1P-385V-20KA
BK10S-T2-1P-385V-20KA-AL
BK10S-T2-1P+N-385V-20KA
BK10S-T2-1P+N-385V-20KA-AL
BK10S-T2-2P-385V-20KA
BK10S-T2-2P-385V-20KA-AL
BK10S-T2-3P-385V-20KA
BK10S-T2-3P-385V-20KA-AL
BK10S-T2-3P+N-385V-20KA
BK10S-T2-3P+N-385V-20KA-AL
BK10S-T2-4P-385V-20KA
BK10S-T2-4P-385V-20KA-AL
BK20S-T2-1P-385V-40KA
BK20S-T2-1P-385V-40KA-AL
BK20S-T2-1P+N-385V-40KA
BK20S-T2-1P+N-385V-40KA-AL
BK20S-T2-2P-385V-40KA
BK20S-T2-2P-385V-40KA-AL
BK20S-T2-3P-385V-40KA
BK20S-T2-3P-385V-40KA-AL
BK20S-T2-3P+N-385V-40KA
BK20S-T2-3P+N-385V-40KA-AL
BK20S-T2-4P-385V-40KA
BK20S-T2-4P-385V-40KA-AL
BK30S-T2-1P-385V-60KA
BK30S-T2-1P-385V-60KA-AL
BK30S-T2-1P+N-385V-60KA
BK30S-T2-1P+N-385V-60KA-AL
BK30S-T2-2P-385V-60KA
BK30S-T2-2P-385V-60KA-AL
BK30S-T2-3P-385V-60KA
BK30S-T2-3P-385V-60KA-AL
BK30S-T2-3P+N-385V-60KA
BK30S-T2-3P+N-385V-60KA-AL
BK30S-T2-4P-385V-60KA
BK30S-T2-4P-385V-60KA-AL
BK40S-T2-1P-385V-80KA
BK40S-T2-1P-385V-80KA-AL
BK40S-T2-1P+N-385V-80KA
BK40S-T2-1P+N-385V-80KA-AL
BK40S-T2-2P-385V-80KA
BK40S-T2-2P-385V-80KA-AL
BK40S-T2-3P-385V-80KA
BK40S-T2-3P-385V-80KA-AL
BK40S-T2-3P+N-385V-80KA
BK40S-T2-3P+N-385V-80KA-AL
BK40S-T2-4P-385V-80KA
BK40S-T2-4P-385V-80KA-AL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngClass, category In/limp
(kA)
Poles Imax Option

1,532,475 VND

1 Piece(s) 19 Day(s) Class III52P10KVNone

1,782,675 VND

1 Piece(s) 19 Day(s) Class III52P10KVAL

3,505,927 VND

1 Piece(s) 19 Day(s) Class III54P10KVNone

4,165,830 VND

1 Piece(s) 19 Day(s) Class III54P10KVAL

1,044,702 VND

1 Piece(s) 19 Day(s) Class II101P20KANone

1,263,510 VND

1 Piece(s) 19 Day(s) Class II101P20KAAL

1,716,997 VND

1 Piece(s) 19 Day(s) Class II101P+N20KANone

2,173,612 VND

1 Piece(s) 19 Day(s) Class II101P+N20KAAL

1,666,957 VND

1 Piece(s) 19 Day(s) Class II102P20KANone

2,120,445 VND

1 Piece(s) 19 Day(s) Class II102P20KAAL

2,120,445 VND

1 Piece(s) 19 Day(s) Class II103P20KANone

2,780,347 VND

1 Piece(s) 19 Day(s) Class II103P20KAAL

3,790,530 VND

1 Piece(s) 19 Day(s) Class II103P+N20KANone

4,647,465 VND

1 Piece(s) 19 Day(s) Class II103P+N20KAAL

3,637,282 VND

1 Piece(s) 19 Day(s) Class II104P20KANone

4,497,345 VND

1 Piece(s) 19 Day(s) Class II104P20KAAL

1,354,207 VND

1 Piece(s) 19 Day(s) Class II201P40KANone

1,604,407 VND

1 Piece(s) 19 Day(s) Class II201P40KAAL

2,627,100 VND

1 Piece(s) 19 Day(s) Class II201P+N40KANone

3,083,715 VND

1 Piece(s) 19 Day(s) Class II201P+N40KAAL

2,458,215 VND

1 Piece(s) 19 Day(s) Class II202P40KANone

2,908,575 VND

1 Piece(s) 19 Day(s) Class II202P40KAAL

3,039,930 VND

1 Piece(s) 19 Day(s) Class II203P40KANone

3,693,577 VND

1 Piece(s) 19 Day(s) Class II203P40KAAL

6,161,175 VND

1 Piece(s) 19 Day(s) Class II203P+N40KANone

7,024,365 VND

1 Piece(s) 19 Day(s) Class II203P+N40KAAL

5,670,157 VND

1 Piece(s) 19 Day(s) Class II204P40KANone

6,527,092 VND

1 Piece(s) 19 Day(s) Class II204P40KAAL

1,870,245 VND

1 Piece(s) 19 Day(s) Class II301P60KANone

2,120,445 VND

1 Piece(s) 19 Day(s) Class II301P60KAAL

3,433,995 VND

1 Piece(s) 19 Day(s) Class II301P+N60KANone

3,890,610 VND

1 Piece(s) 19 Day(s) Class II301P+N60KAAL

3,433,995 VND

1 Piece(s) 19 Day(s) Class II302P60KANone

3,890,610 VND

1 Piece(s) 19 Day(s) Class II302P60KAAL

4,544,257 VND

1 Piece(s) 19 Day(s) Class II303P60KANone

5,204,160 VND

1 Piece(s) 19 Day(s) Class II303P60KAAL

7,577,932 VND

1 Piece(s) 19 Day(s) Class II303P+N60KANone

8,437,995 VND

1 Piece(s) 19 Day(s) Class II303P+N60KAAL

7,474,725 VND

1 Piece(s) 19 Day(s) Class II304P60KANone

8,337,915 VND

1 Piece(s) 19 Day(s) Class II304P60KAAL

2,677,140 VND

1 Piece(s) 19 Day(s) Class II401P80KANone

2,927,340 VND

1 Piece(s) 19 Day(s) Class II401P80KAAL

4,193,977 VND

1 Piece(s) 19 Day(s) Class II401P+N80KANone

4,647,465 VND

1 Piece(s) 19 Day(s) Class II401P+N80KAAL

4,040,730 VND

1 Piece(s) 19 Day(s) Class II402P80KANone

4,497,345 VND

1 Piece(s) 19 Day(s) Class II402P80KAAL

5,810,895 VND

1 Piece(s) 19 Day(s) Class II403P80KANone

6,464,542 VND

1 Piece(s) 19 Day(s) Class II403P80KAAL

8,788,275 VND

1 Piece(s) 19 Day(s) Class II403P+N80KANone

9,651,465 VND

1 Piece(s) 19 Day(s) Class II403P+N80KAAL

8,610,007 VND

1 Piece(s) 19 Day(s) Class II404P80KANone

9,466,942 VND

1 Piece(s) 19 Day(s) Class II404P80KAAL

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Type BK Type Din-rail Uc 385V