(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Sleek design with no seam between the box and the lid, enabling precise piping even at corners.
· The side knockouts enable triple parallel piping.
· The cover mounts with 1 screw (medium square).
· A partition can be mounted.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color | Standard Size | Knock |
---|---|---|---|---|---|---|---|---|---|---|
130,500 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 49 | Gray | Medium square (shallow type) | Yes | ||
130,500 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 49 | Gray | Medium square (shallow type) | Yes | ||
130,500 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 49 | Beige | Medium square (shallow type) | Yes | ||
140,371 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 49 | Beige | Medium square (shallow type) | Yes | ||
130,500 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 49 | Milky white | Medium square (shallow type) | Yes | ||
130,500 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 49 | Gray | Medium square (shallow type) | None | ||
130,500 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 49 | Beige | Medium square (shallow type) | None | ||
130,500 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 49 | Milky white | Medium square (shallow type) | None | ||
236,500 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 55 | Gray | Large square (shallow type) | Yes | ||
236,500 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 55 | Gray | Large square (shallow type) | Yes | ||
236,500 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 55 | Beige | Large square (shallow type) | Yes | ||
236,500 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 55 | Beige | Large square (shallow type) | Yes | ||
236,500 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 55 | Milky white | Large square (shallow type) | Yes | ||
236,500 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 55 | Gray | Large square (shallow type) | None | ||
236,500 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 55 | Beige | Large square (shallow type) | None | ||
236,500 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 55 | Milky white | Large square (shallow type) | None | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 59 | Gray | Medium square (deep type) | Yes | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 59 | Beige | Medium square (deep type) | Yes | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 59 | Beige | Medium square (deep type) | Yes | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 59 | Milky white | Medium square (deep type) | Yes | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 59 | Gray | Medium square (deep type) | None | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 59 | Beige | Medium square (deep type) | None | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | 108 | 108 | 59 | Milky white | Medium square (deep type) | None | ||
265,750 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 61 | Gray | Large square (deep type) | Yes | ||
265,750 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 61 | Gray | Large square (deep type) | Yes | ||
265,750 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 61 | Beige | Large square (deep type) | Yes | ||
265,750 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 61 | Beige | Large square (deep type) | Yes | ||
265,750 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 61 | Milky white | Large square (deep type) | Yes | ||
265,750 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 61 | Gray | Large square (deep type) | None | ||
265,750 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 61 | Beige | Large square (deep type) | None | ||
265,750 VND | 1 Piece(s) | 9 Day(s) | 122 | 122 | 61 | Milky white | Large square (deep type) | None |
Loading...Tải…
Protection function (environmentally resistant) | NA | Installation | For both indoor/outdoor use | Representative Standard | PSE |
---|---|---|---|---|---|
Type | High weather resistance | Other standards | JIS C8435 (box) |