(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adapter for No. 2 Connector, Reducing Adapter

Adapter for No. 2 Connector, Reducing Adapter

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Adapter for No. 2 Connector, Reducing Adapter
  • Adapter for No. 2 Connector, Reducing Adapter
  • Adapter for No. 2 Connector, Reducing Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,230VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adapter is used to connect the No. 2 reducing connector, and the reducing adapter is used to connect the No. 2 connector to the round exposed box (blank type).

Part Number
2KA-22
2KA-22J
2KA-22K
2KA-22LB
2KA-22M
2KA-22T
2KA-2822
2KA-2822J
2KA-2822M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Nominal of Thread Color

10,230 VND

1 Piece(s) 9 Day(s) Grey14/16/22 (G3/4)Gray

18,073 VND

1 Piece(s) 9 Day(s) Beige14/16/22 (G3/4)Beige

20,130 VND

1 Piece(s) 9 Day(s) Black14, 16, 22 (G3/4)Black

20,130 VND

1 Piece(s) 9 Day(s) Light Brown14, 16, 22 (G3/4)Light brown

10,230 VND

1 Piece(s) 9 Day(s) Milky White14/16/22 (G3/4)Milky white

20,130 VND

1 Piece(s) 9 Day(s) Chocolate14, 16, 22 (G3/4)Chocolate

11,550 VND

1 Piece(s) 9 Day(s) Grey14/16/22 (G3/4) ⇔ 28 (G1)Gray

11,550 VND

1 Piece(s) 9 Day(s) Beige14/16/22 (G3/4) ⇔ 28 (G1)Beige

11,550 VND

1 Piece(s) 9 Day(s) Milky White14/16/22 (G3/4) ⇔ 28 (G1)Milky white

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin Properties High weather resistance