(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dedicated Connection Cable (Non-Shielded Type) For Connector-Terminal Block Conversion Units, XW2Z-L

Dedicated Connection Cable (Non-Shielded Type) For Connector-Terminal Block Conversion Units, XW2Z-L

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,196,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For wiring connector-terminal block conversion units (Model XW2□) to programmable controller I/O units in a single action

 
Part Number
XW2Z-0700EE-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,196,500 VND

1 Piece(s) 45 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application For connector terminal blocks Connector shape Straight Cable shape Round
Cable length(m) 7 CN1 MIL 34-pole CN2 MIL 34-pole
Shield NA

Please check the type/dimensions/specifications of the part XW2Z-0700EE-L in the Dedicated Connection Cable (Non-Shielded Type) For Connector-Terminal Block Conversion Units, XW2Z-L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XW2Z-0700EE-L trong chuỗi Dedicated Connection Cable (Non-Shielded Type) For Connector-Terminal Block Conversion Units, XW2Z-L.