(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・This is the inner wire as the wire connector which is used as a tape work substitute when connecting both single and stranded wire type.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Wire Connector, Screw Type
Part Number |
---|
P11 |
P12 |
P13 |
P15 |
P17 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
700,247 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 4 Day(s) | |
851,618 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | |
983,912 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | |
747,472 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | Available | 5 Day(s) | |
545,049 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy