(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Ø84.9 X 15.4 mm IP68 Waterproof Type DC Fan.
Part Number |
---|
GF60151B9-1E010-AE9 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,419,453 VND | 1 Piece(s) | 48 Day(s) |
Loading...Tải…
Type | DC Fan | Size | Other | Thickness | Other |
---|---|---|---|---|---|
Input Voltage | DC12V | Properties | Waterproof | Detailed Size (W×H×D)(mm) | Ø84.9X15.4 |
Bearing Type | 2 Ball | SPEED(RPM) | 2200 | Air Volume(CFM) | 9.8 |
Static Pressure(Inch-H₂O) | 0.05 | Noise(dB) | 17.1 | Protection Structure | IP68 |
Weight(g) | 47.0 |
Please check the type/dimensions/specifications of the part GF60151B9-1E010-AE9 in the Ø84.9 X 15.4 mm IP68 Waterproof DC Fans series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GF60151B9-1E010-AE9 trong chuỗi Ø84.9 X 15.4 mm IP68 Waterproof DC Fans.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy