(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 M, TEG-016-50【50 Pieces Per Package】

U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 M, TEG-016-50
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      981,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable bushing dedicated for 1.6-mm thick, made of nylon with excellent abrasion resistance and electrical insulation.
[Features]
・ 1 m long type ideal for protecting cables, etc., from square holes and straight cut parts in panels.
・ Employing fitting method to be easily mountable, and can be fixed using an adhesive or cut to the required length.
・ Suitable for protecting cables, etc., at the edges of panels and chassis.
・ Economical because it comes with 50 pcs. and can be cut into arbitrary lengths.
[Applications]
・ Ideal for protecting edges of cables, panels, and chassis.
・ Can be used indoors.

Cable bushing that protects cables, etc., from square holes and straight cuts on the panel

Easy to install by fitting.

Easy to install by fitting.

Application examples.

Application examples.

Specifications of U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 m, 50 pcs. included

Part numberColorWidth × height
(mm)
Length
(m)
Recommended plate thickness
(mm)
Quantity per package
(Bag)
Weight
(g/bag)
TEG-016-50Natural3.7 × 5.011.610650
  • 1-m length type.
  • For indoor use.
  • Operating Temperature Range: -30 to +105℃。
  • Material: Nylon 6.
Part Number
TEG-016-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

981,000 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

9 Day(s)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part TEG-016-50 in the U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 M, TEG-016-50 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TEG-016-50 trong chuỗi U-Shaped, Etching, for 1.6-mm Plate Thickness, Length 1 M, TEG-016-50.