(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

M12 Distribution System - Connection Cap

M12 Distribution System - Connection Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,132,455VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Fast Installation by Pre-Wired and Tested Cables
・The Equipment can be reconfigured or moved easily for installation, and any damaged cables can be replaced quickly
・Space is saved by allocating 2 points per one M12 port
・Universal Configuration Model - Designed with 2 Contacts per one port

 
Part Number
8000-84459-3330300
8000-84459-3330500
8000-84459-3331000
8000-84459-3331500
8000-84459-3332000
8000-84459-3332500
8000-84459-3333000
8000-84559-3630300
8000-84559-3630500
8000-84559-3631000
8000-84559-3631500
8000-84559-3632000
8000-84559-3632500
8000-84559-3633000
8000-84559-4480300
8000-84559-4480500
8000-84559-4481000
8000-84559-4481500
8000-84559-4482000
8000-84559-4482500
8000-84559-4483000
8000-84659-3740300
8000-84659-3740500
8000-84659-3741000
8000-84659-3741500
8000-84659-3742000
8000-84659-3742500
8000-84659-3743000
8000-84949-0000000
8000-88459-3620300
8000-88459-3620500
8000-88459-3621000
8000-88459-3621500
8000-88459-3622000
8000-88459-3622500
8000-88459-3623000
8000-88459-4470300
8000-88459-4470500
8000-88459-4471000
8000-88459-4471500
8000-88459-4472000
8000-88459-4473000
8000-88559-3980300
8000-88559-3980500
8000-88559-3981000
8000-88559-3981500
8000-88559-3982000
8000-88559-3982500
8000-88559-3983000
8000-88559-4520300
8000-88559-4520500
8000-88559-4521000
8000-88559-4521500
8000-88559-4522000
8000-88559-4522500
8000-88559-4523000
8000-88659-4040300
8000-88659-4040500
8000-88659-4041000
8000-88659-4041500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNo. of Ports No. of Connector Pins Cable Length
(m)
Category Cable Type Cable (Sheath) Material

1,273,831 VND

1 Piece(s) 46 Day(s) 443-4×0.34 + 3×0.75mm²PUR/PVC

1,624,898 VND

1 Piece(s) 46 Day(s) 445-4×0.34 + 3×0.75mm²PUR/PVC

2,491,287 VND

1 Piece(s) 46 Day(s) 4410-4×0.34 + 3×0.75mm²PUR/PVC

3,356,723 VND

1 Piece(s) 46 Day(s) 4415-4×0.34 + 3×0.75mm²PUR/PVC

4,842,769 VND

1 Piece(s) 46 Day(s) 4420-4×0.34 + 3×0.75mm²PUR/PVC

5,717,667 VND

1 Piece(s) 46 Day(s) 4425-4×0.34 + 3×0.75mm²PUR/PVC

6,581,691 VND

1 Piece(s) 46 Day(s) 4430-4×0.34 + 3×0.75mm²PUR/PVC

1,697,713 VND

1 Piece(s) 46 Day(s) 453-8×0.34 + 3×0.75mm²PUR/PVC

2,092,419 VND

1 Piece(s) 46 Day(s) 455-8×0.34 + 3×0.75mm²PUR/PVC

3,087,650 VND

1 Piece(s) 46 Day(s) 4510-8×0.34 + 3×0.75mm²PUR/PVC

4,071,166 VND

1 Piece(s) 46 Day(s) 4515-8×0.34 + 3×0.75mm²PUR/PVC

5,662,501 VND

1 Piece(s) 46 Day(s) 4520-8×0.34 + 3×0.75mm²PUR/PVC

6,646,966 VND

1 Piece(s) 46 Day(s) 4525-8×0.34 + 3×0.75mm²PUR/PVC

7,670,481 VND

1 Piece(s) 46 Day(s) 4530-8×0.34 + 3×0.75mm²PUR/PVC

2,274,323 VND

1 Piece(s) 46 Day(s) 453-8×0.5 + 3×1.0mm²PUR (UL/CSA)

3,046,301 VND

1 Piece(s) 46 Day(s) 455-8×0.5 + 3×1.0mm²PUR (UL/CSA)

4,965,453 VND

1 Piece(s) 46 Day(s) 4510-8×0.5 + 3×1.0mm²PUR (UL/CSA)

6,893,786 VND

1 Piece(s) 46 Day(s) 4515-8×0.5 + 3×1.0mm²PUR (UL/CSA)

9,192,059 VND

1 Piece(s) 46 Day(s) 4520-8×0.5 + 3×1.0mm²PUR (UL/CSA)

11,066,202 VND

1 Piece(s) 46 Day(s) 4525-8×0.5 + 3×1.0mm²PUR (UL/CSA)

12,923,394 VND

1 Piece(s) 46 Day(s) 4530-8×0.5 + 3×1.0mm²PUR (UL/CSA)

1,835,145 VND

1 Piece(s) 46 Day(s) 453-8×0.34 + 5×0.75mm²PUR/PVC

2,316,693 VND

1 Piece(s) 46 Day(s) 455-8×0.34 + 5×0.75mm²PUR/PVC

3,520,191 VND

1 Piece(s) 46 Day(s) 4510-8×0.34 + 5×0.75mm²PUR/PVC

4,583,871 VND

1 Piece(s) 46 Day(s) 4515-8×0.34 + 5×0.75mm²PUR/PVC

6,488,037 VND

1 Piece(s) 46 Day(s) 4520-8×0.34 + 5×0.75mm²PUR/PVC

7,731,913 VND

1 Piece(s) 46 Day(s) 4525-8×0.34 + 5×0.75mm²PUR/PVC

8,845,916 VND

1 Piece(s) 46 Day(s) 4530-8×0.34 + 5×0.75mm²PUR/PVC

1,132,455 VND

1 Piece(s) 46 Day(s) ---For Direct Connection--

1,630,894 VND

1 Piece(s) 46 Day(s) 843-8×0.34 + 3×0.75mm²PUR/PVC

1,980,359 VND

1 Piece(s) 46 Day(s) 845-8×0.34 + 3×0.75mm²PUR/PVC

2,975,273 VND

1 Piece(s) 46 Day(s) 8410-8×0.34 + 3×0.75mm²PUR/PVC

3,925,378 VND

1 Piece(s) 46 Day(s) 8415-8×0.34 + 3×0.75mm²PUR/PVC

5,304,426 VND

1 Piece(s) 46 Day(s) 8420-8×0.34 + 3×0.75mm²PUR/PVC

6,221,845 VND

1 Piece(s) 46 Day(s) 8425-8×0.34 + 3×0.75mm²PUR/PVC

7,122,314 VND

1 Piece(s) 46 Day(s) 8430-8×0.34 + 3×0.75mm²PUR/PVC

2,054,672 VND

1 Piece(s) 46 Day(s) 843-8×0.5 + 3×1.0mm²PUR (UL/CSA)

2,841,162 VND

1 Piece(s) 46 Day(s) 845-8×0.5 + 3×1.0mm²PUR (UL/CSA)

4,790,474 VND

1 Piece(s) 46 Day(s) 8410-8×0.5 + 3×1.0mm²PUR (UL/CSA)

6,723,088 VND

1 Piece(s) 46 Day(s) 8415-8×0.5 + 3×1.0mm²PUR (UL/CSA)

9,281,368 VND

1 Piece(s) 46 Day(s) 8420-8×0.5 + 3×1.0mm²PUR (UL/CSA)

13,146,593 VND

1 Piece(s) 46 Day(s) 8430-8×0.5 + 3×1.0mm²PUR (UL/CSA)

2,142,873 VND

1 Piece(s) 46 Day(s) 853-16×0.34 + 3×0.75mm²PUR/PVC

2,663,808 VND

1 Piece(s) 46 Day(s) 855-16×0.34 + 3×0.75mm²PUR/PVC

3,965,623 VND

1 Piece(s) 46 Day(s) 8510-16×0.34 + 3×0.75mm²PUR/PVC

5,268,137 VND

1 Piece(s) 46 Day(s) 8515-16×0.34 + 3×0.75mm²PUR/PVC

7,199,353 VND

1 Piece(s) 46 Day(s) 8520-16×0.34 + 3×0.75mm²PUR/PVC

8,501,865 VND

1 Piece(s) 46 Day(s) 8525-16×0.34 + 3×0.75mm²PUR/PVC

9,804,379 VND

1 Piece(s) 46 Day(s) 8530-16×0.34 + 3×0.75mm²PUR/PVC

3,108,915 VND

1 Piece(s) 46 Day(s) 853-16×0.5 + 3×1.0mm²PUR (UL/CSA)

4,266,198 VND

1 Piece(s) 46 Day(s) 855-16×0.5 + 3×1.0mm²PUR (UL/CSA)

7,147,683 VND

1 Piece(s) 46 Day(s) 8510-16×0.5 + 3×1.0mm²PUR (UL/CSA)

10,036,542 VND

1 Piece(s) 46 Day(s) 8515-16×0.5 + 3×1.0mm²PUR (UL/CSA)

13,507,095 VND

1 Piece(s) 46 Day(s) 8520-16×0.5 + 3×1.0mm²PUR (UL/CSA)

16,372,299 VND

1 Piece(s) 46 Day(s) 8525-16×0.5 + 3×1.0mm²PUR (UL/CSA)

19,359,699 VND

1 Piece(s) 46 Day(s) 8530-16×0.5 + 3×1.0mm²PUR (UL/CSA)

2,310,334 VND

1 Piece(s) 46 Day(s) 853-16×0.34 + 5×0.75mm²PUR/PVC

2,956,829 VND

1 Piece(s) 46 Day(s) 855-16×0.34 + 5×0.75mm²PUR/PVC

4,484,736 VND

1 Piece(s) 46 Day(s) 8510-16×0.34 + 5×0.75mm²PUR/PVC

6,197,939 VND

1 Piece(s) 46 Day(s) 8515-16×0.34 + 5×0.75mm²PUR/PVC

Loading...Tải…

Basic InformationThông tin cơ bản

Connector Standard M12 Total Current max. 8A Housing Plastic, Flame-resisting
Temperature Range -20 to 80°C (Depending on Cable Quality)