(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Fast Installation by Pre-Wired and Tested Cables
・The Equipment can be reconfigured or moved easily for installation, and any damaged cables can be replaced quickly
・Space is saved by allocating 2 points per one M12 port
・Universal Configuration Model - Designed with 2 Contacts per one port
Part Number |
---|
8044-78510-4530500 |
8044-78510-4531000 |
8044-78510-4531500 |
8044-78510-4532000 |
8044-78510-4532500 |
8044-78510-4533000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cable Length (m) |
---|---|---|---|---|---|
17,363,734 VND | 1 Piece(s) | 46 Day(s) | 5 | ||
19,634,570 VND | 1 Piece(s) | 46 Day(s) | 10 | ||
21,899,767 VND | 1 Piece(s) | 46 Day(s) | 15 | ||
24,790,632 VND | 1 Piece(s) | 46 Day(s) | 20 | ||
27,054,529 VND | 1 Piece(s) | 46 Day(s) | 25 | ||
29,316,690 VND | 1 Piece(s) | 46 Day(s) | 30 |
Loading...Tải…
No. of Ports | 8 | No. of Connector Pins | 5 | Connector Standard | M12 |
---|---|---|---|---|---|
Total Current | max. 12A | Operating Voltage | 24VDC | Operating Current per Contact | max. 4A |
Port Lock | Screw thread M12 × 1 mm | Housing | Stainless 1.4404 (V4A) | Degree of Protection | IP65, IP67, IP68 |
Temperature Range | -30 to 85 °C | Cable Type | 16×0.5 + 3×1.0mm² | Cable (Sheath) Material | PUR (UL/CSA) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy