(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

M8 Distribution System - EXACT8 Pre-Wired Cap

M8 Distribution System - EXACT8 Pre-Wired Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,789,887VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Small Size (30 mm Width)
・PUR for Variable or Fixed Assembly
・PVC Cable
・Standard Installation and Side Installation in a Limited Space
・Replaces/Connect Cable quickly and easily

 
Part Number
8000-80049-3840300
8000-80049-3840500
8000-80049-3841000
8000-80049-3841500
8000-80049-3850300
8000-80049-3850500
8000-80049-3851000
8000-80049-3851500
8000-80949-0000000
8000-84049-3340300
8000-84049-3340500
8000-84049-3341000
8000-84049-3341500
8000-84049-3370300
8000-84049-3370500
8000-84049-3371000
8000-84049-3371500
8000-84149-3580300
8000-84149-3580500
8000-84149-3581000
8000-84149-3581500
8000-84149-3600300
8000-84149-3600500
8000-84149-3601000
8000-84149-3601500
8000-86049-3500300
8000-86049-3500500
8000-86049-3501000
8000-86049-3501500
8000-86049-3560300
8000-86049-3560500
8000-86049-3561000
8000-86049-3561500
8000-86149-3860300
8000-86149-3860500
8000-86149-3861000
8000-86149-3861500
8000-86149-3890300
8000-86149-3890500
8000-86149-3891000
8000-86149-3891500
8000-88049-3570300
8000-88049-3570500
8000-88049-3571000
8000-88049-3571500
8000-88049-3590300
8000-88049-3590500
8000-88049-3591000
8000-88049-3591500
8000-88149-3950300
8000-88149-3950500
8000-88149-3951000
8000-88149-3951500
8000-88149-3960300
8000-88149-3960500
8000-88149-3961000
8000-88149-3961500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNo. of Ports No. of Connector Pins Cable Length
(m)
Category Cable Type Cable (Sheath) Material

3,110,887 VND

1 Piece(s) 46 Day(s) 1033-10×0.34 + 2×0.75mm²PUR (UL/CSA)

4,005,060 VND

1 Piece(s) 46 Day(s) 1035-10×0.34 + 2×0.75mm²PUR (UL/CSA)

6,258,928 VND

1 Piece(s) 46 Day(s) 10310-10×0.34 + 2×0.75mm²PUR (UL/CSA)

8,502,474 VND

1 Piece(s) 46 Day(s) 10315-10×0.34 + 2×0.75mm²PUR (UL/CSA)

2,245,280 VND

1 Piece(s) 46 Day(s) 1033-10×0.34 + 2×0.75mm²PUR/PVC

2,747,651 VND

1 Piece(s) 46 Day(s) 1035-10×0.34 + 2×0.75mm²PUR/PVC

4,014,428 VND

1 Piece(s) 46 Day(s) 10310-10×0.34 + 2×0.75mm²PUR/PVC

5,270,879 VND

1 Piece(s) 46 Day(s) 10315-10×0.34 + 2×0.75mm²PUR/PVC

1,789,887 VND

1 Piece(s) 46 Day(s) 6, 84-For Direct Connection (Long Connection)--

2,548,916 VND

1 Piece(s) 46 Day(s) 433Including Integral Multi Cable4×0.34 + 2×0.75mm²PUR (UL/CSA)

3,152,407 VND

1 Piece(s) 46 Day(s) 435Including Integral Multi Cable4×0.34 + 2×0.75mm²PUR (UL/CSA)

4,671,546 VND

1 Piece(s) 46 Day(s) 4310Including Integral Multi Cable4×0.34 + 2×0.75mm²PUR (UL/CSA)

6,184,701 VND

1 Piece(s) 46 Day(s) 4315Including Integral Multi Cable4×0.34 + 2×0.75mm²PUR (UL/CSA)

1,865,541 VND

1 Piece(s) 46 Day(s) 433Including Integral Multi Cable4×0.34 + 2×0.75mm²PUR/PVC

2,139,715 VND

1 Piece(s) 46 Day(s) 435Including Integral Multi Cable4×0.34 + 2×0.75mm²PUR/PVC

2,893,908 VND

1 Piece(s) 46 Day(s) 4310Including Integral Multi Cable4×0.34 + 2×0.75mm²PUR/PVC

3,754,931 VND

1 Piece(s) 46 Day(s) 4315Including Integral Multi Cable4×0.34 + 2×0.75mm²PUR/PVC

1,991,032 VND

1 Piece(s) 46 Day(s) 443Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR/PVC

2,384,129 VND

1 Piece(s) 46 Day(s) 445Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR/PVC

3,382,040 VND

1 Piece(s) 46 Day(s) 4410Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR/PVC

4,384,015 VND

1 Piece(s) 46 Day(s) 4415Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR/PVC

2,950,792 VND

1 Piece(s) 46 Day(s) 443Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR (UL/CSA)

3,772,135 VND

1 Piece(s) 46 Day(s) 445Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR (UL/CSA)

5,837,411 VND

1 Piece(s) 46 Day(s) 4410Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR (UL/CSA)

7,901,110 VND

1 Piece(s) 46 Day(s) 4415Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR (UL/CSA)

1,945,465 VND

1 Piece(s) 46 Day(s) 633Including Integral Multi Cable6×0.34 + 2×0.75mm²PUR/PVC

2,301,584 VND

1 Piece(s) 46 Day(s) 635Including Integral Multi Cable6×0.34 + 2×0.75mm²PUR/PVC

3,186,534 VND

1 Piece(s) 46 Day(s) 6310Including Integral Multi Cable6×0.34 + 2×0.75mm²PUR/PVC

4,074,516 VND

1 Piece(s) 46 Day(s) 6315Including Integral Multi Cable6×0.34 + 2×0.75mm²PUR/PVC

2,741,216 VND

1 Piece(s) 46 Day(s) 633Including Integral Multi Cable6×0.34 + 2×0.75mm²PUR (UL/CSA)

3,452,689 VND

1 Piece(s) 46 Day(s) 635Including Integral Multi Cable6×0.34 + 2×0.75mm²PUR (UL/CSA)

5,236,652 VND

1 Piece(s) 46 Day(s) 6310Including Integral Multi Cable6×0.34 + 2×0.75mm²PUR (UL/CSA)

7,014,540 VND

1 Piece(s) 46 Day(s) 6315Including Integral Multi Cable6×0.34 + 2×0.75mm²PUR (UL/CSA)

2,845,124 VND

1 Piece(s) 46 Day(s) 643Including Integral Multi Cable12×0.34 + 2×0.75mm²PUR/PVC

3,390,629 VND

1 Piece(s) 46 Day(s) 645Including Integral Multi Cable12×0.34 + 2×0.75mm²PUR/PVC

4,739,021 VND

1 Piece(s) 46 Day(s) 6410Including Integral Multi Cable12×0.34 + 2×0.75mm²PUR/PVC

6,090,916 VND

1 Piece(s) 46 Day(s) 6415Including Integral Multi Cable12×0.34 + 2×0.75mm²PUR/PVC

3,683,396 VND

1 Piece(s) 46 Day(s) 643Including Integral Multi Cable12×0.34 + 2×0.75mm²PUR (UL/CSA)

4,669,296 VND

1 Piece(s) 46 Day(s) 645Including Integral Multi Cable12×0.34 + 2×0.75mm²PUR (UL/CSA)

7,120,196 VND

1 Piece(s) 46 Day(s) 6410Including Integral Multi Cable12×0.34 + 2×0.75mm²PUR (UL/CSA)

9,574,600 VND

1 Piece(s) 46 Day(s) 6415Including Integral Multi Cable12×0.34 + 2×0.75mm²PUR (UL/CSA)

2,047,624 VND

1 Piece(s) 46 Day(s) 833Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR/PVC

2,436,571 VND

1 Piece(s) 46 Day(s) 835Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR/PVC

3,426,651 VND

1 Piece(s) 46 Day(s) 8310Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR/PVC

4,411,557 VND

1 Piece(s) 46 Day(s) 8315Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR/PVC

2,879,822 VND

1 Piece(s) 46 Day(s) 833Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR (UL/CSA)

3,681,830 VND

1 Piece(s) 46 Day(s) 835Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR (UL/CSA)

5,698,488 VND

1 Piece(s) 46 Day(s) 8310Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR (UL/CSA)

7,709,969 VND

1 Piece(s) 46 Day(s) 8315Including Integral Multi Cable8×0.34 + 2×0.75mm²PUR (UL/CSA)

3,042,231 VND

1 Piece(s) 46 Day(s) 843Including Integral Multi Cable16×0.34 + 2×0.75mm²PUR/PVC

3,688,920 VND

1 Piece(s) 46 Day(s) 845Including Integral Multi Cable16×0.34 + 2×0.75mm²PUR/PVC

5,288,653 VND

1 Piece(s) 46 Day(s) 8410Including Integral Multi Cable16×0.34 + 2×0.75mm²PUR/PVC

6,890,195 VND

1 Piece(s) 46 Day(s) 8415Including Integral Multi Cable16×0.34 + 2×0.75mm²PUR/PVC

3,986,804 VND

1 Piece(s) 46 Day(s) 843Including Integral Multi Cable16×0.34 + 2×0.75mm²PUR (UL/CSA)

5,168,044 VND

1 Piece(s) 46 Day(s) 845Including Integral Multi Cable16×0.34 + 2×0.75mm²PUR (UL/CSA)

8,098,076 VND

1 Piece(s) 46 Day(s) 8410Including Integral Multi Cable16×0.34 + 2×0.75mm²PUR (UL/CSA)

11,029,917 VND

1 Piece(s) 46 Day(s) 8415Including Integral Multi Cable16×0.34 + 2×0.75mm²PUR (UL/CSA)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Standard M8 Total Current max. 8A Housing Plastic, Flame-resisting
Temperature Range -20 to 80°C (Depending on Cable Quality)