(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

M8 Distribution system-EXACT8 MOULDED CABLE

M8 Distribution system-EXACT8 MOULDED CABLE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,083,240VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Small Size (30 mm Width)
・PUR for Variable or Fixed Assembly
・PVC Cable
・Standard Installation and Side Installation in a Limited Space
・Replaces/Connect Cable quickly and easily

 
Part Number
8000-80010-3840300
8000-80010-3840500
8000-80010-3841000
8000-80010-3841500
8000-80011-3840500
8000-80011-3841000
8000-80110-4110300
8000-80110-4110500
8000-80110-4111000
8000-80110-4111500
8000-80110-4120300
8000-80110-4120500
8000-80110-4121000
8000-80110-4121500
8000-80111-4110500
8000-80111-4111000
8000-84011-3340500
8000-84011-3341000
8000-84110-3580300
8000-84110-3580500
8000-84110-3581000
8000-84110-3581500
8000-84110-3600500
8000-84110-3601000
8000-84110-3601500
8000-84111-3600500
8000-84111-3601000
8000-86010-3560300
8000-86010-3560500
8000-86010-3561000
8000-86010-3561500
8000-86011-3560500
8000-86011-3561000
8000-86110-3860300
8000-86110-3860500
8000-86110-3861000
8000-86110-3861500
8000-86110-3890300
8000-86110-3890500
8000-86110-3891000
8000-86110-3891500
8000-86111-3890500
8000-86111-3891000
8000-88010-3590300
8000-88010-3590500
8000-88010-3591000
8000-88010-3591500
8000-88011-3590500
8000-88011-3591000
8000-88110-3950300
8000-88110-3950500
8000-88110-3951000
8000-88110-3951500
8000-88110-3960300
8000-88110-3960500
8000-88110-3961000
8000-88110-3961500
8000-88111-3951000
8000-88111-3960500
8000-88111-3961000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNo. of Ports No. of Connector Pins Cable Length
(m)
Signals per Port Cable Type Cable (Sheath) Material

3,781,421 VND

1 Piece(s) 46 Day(s) 10331 - (31-32)10×0.34 + 2×0.75mm²PUR (UL/CSA)

4,560,571 VND

1 Piece(s) 46 Day(s) 10351 - (31-32)10×0.34 + 2×0.75mm²PUR (UL/CSA)

6,531,981 VND

1 Piece(s) 46 Day(s) 103101 - (31-32)10×0.34 + 2×0.75mm²PUR (UL/CSA)

8,491,674 VND

1 Piece(s) 46 Day(s) 103151 - (31-32)10×0.34 + 2×0.75mm²PUR (UL/CSA)

4,560,571 VND

1 Piece(s) 46 Day(s) 10351 - (31-32)10×0.34 + 2×0.75mm²PUR (UL/CSA)

6,531,981 VND

1 Piece(s) 46 Day(s) 103101 - (31-32)10×0.34 + 2×0.75mm²PUR (UL/CSA)

5,056,915 VND

1 Piece(s) 46 Day(s) 1043220×0.34 + 2×0.75mm²PUR (UL/CSA)

5,797,978 VND

1 Piece(s) 46 Day(s) 1045220×0.34 + 2×0.75mm²PUR (UL/CSA)

9,260,967 VND

1 Piece(s) 46 Day(s) 10410220×0.34 + 2×0.75mm²PUR (UL/CSA)

12,284,896 VND

1 Piece(s) 46 Day(s) 10415220×0.34 + 2×0.75mm²PUR (UL/CSA)

4,828,567 VND

1 Piece(s) 46 Day(s) 1043220×0.34 + 2×0.75mm²PUR/PVC

5,592,784 VND

1 Piece(s) 46 Day(s) 1045220×0.34 + 2×0.75mm²PUR/PVC

7,502,237 VND

1 Piece(s) 46 Day(s) 10410220×0.34 + 2×0.75mm²PUR/PVC

9,411,691 VND

1 Piece(s) 46 Day(s) 10415220×0.34 + 2×0.75mm²PUR/PVC

6,427,738 VND

1 Piece(s) 46 Day(s) 1045220×0.34 + 2×0.75mm²PUR (UL/CSA)

9,519,129 VND

1 Piece(s) 46 Day(s) 10410220×0.34 + 2×0.75mm²PUR (UL/CSA)

3,443,243 VND

1 Piece(s) 46 Day(s) 4351 - (31-32)4×0.34 + 2×0.75mm²PUR (UL/CSA)

4,972,466 VND

1 Piece(s) 46 Day(s) 43101 - (31-32)4×0.34 + 2×0.75mm²PUR (UL/CSA)

3,181,274 VND

1 Piece(s) 46 Day(s) 44328×0.34 + 2×0.75mm²PUR/PVC

3,622,410 VND

1 Piece(s) 46 Day(s) 44528×0.34 + 2×0.75mm²PUR/PVC

4,720,911 VND

1 Piece(s) 46 Day(s) 441028×0.34 + 2×0.75mm²PUR/PVC

5,820,714 VND

1 Piece(s) 46 Day(s) 441528×0.34 + 2×0.75mm²PUR/PVC

3,789,279 VND

1 Piece(s) 46 Day(s) 44528×0.34 + 2×0.75mm²PUR (UL/CSA)

5,893,243 VND

1 Piece(s) 46 Day(s) 441028×0.34 + 2×0.75mm²PUR (UL/CSA)

7,672,114 VND

1 Piece(s) 46 Day(s) 441528×0.34 + 2×0.75mm²PUR (UL/CSA)

4,112,235 VND

1 Piece(s) 46 Day(s) 44528×0.34 + 2×0.75mm²PUR (UL/CSA)

5,893,243 VND

1 Piece(s) 46 Day(s) 441028×0.34 + 2×0.75mm²PUR (UL/CSA)

3,083,240 VND

1 Piece(s) 46 Day(s) 6331 - (31-32)6×0.34 + 2×0.75mm²PUR (UL/CSA)

3,719,341 VND

1 Piece(s) 46 Day(s) 6351 - (31-32)6×0.34 + 2×0.75mm²PUR (UL/CSA)

5,295,635 VND

1 Piece(s) 46 Day(s) 63101 - (31-32)6×0.34 + 2×0.75mm²PUR (UL/CSA)

6,877,866 VND

1 Piece(s) 46 Day(s) 63151 - (31-32)6×0.34 + 2×0.75mm²PUR (UL/CSA)

3,719,341 VND

1 Piece(s) 46 Day(s) 6351 - (31-32)6×0.34 + 2×0.75mm²PUR (UL/CSA)

5,295,635 VND

1 Piece(s) 46 Day(s) 63101 - (31-32)6×0.34 + 2×0.75mm²PUR (UL/CSA)

3,873,259 VND

1 Piece(s) 46 Day(s) 643212×0.34 + 2×0.75mm²PUR/PVC

4,414,008 VND

1 Piece(s) 46 Day(s) 645212×0.34 + 2×0.75mm²PUR/PVC

5,756,624 VND

1 Piece(s) 46 Day(s) 6410212×0.34 + 2×0.75mm²PUR/PVC

7,100,397 VND

1 Piece(s) 46 Day(s) 6415212×0.34 + 2×0.75mm²PUR/PVC

4,040,304 VND

1 Piece(s) 46 Day(s) 643212×0.34 + 2×0.75mm²PUR (UL/CSA)

4,927,991 VND

1 Piece(s) 46 Day(s) 645212×0.34 + 2×0.75mm²PUR (UL/CSA)

7,130,972 VND

1 Piece(s) 46 Day(s) 6410212×0.34 + 2×0.75mm²PUR (UL/CSA)

9,341,862 VND

1 Piece(s) 46 Day(s) 6415212×0.34 + 2×0.75mm²PUR (UL/CSA)

4,927,991 VND

1 Piece(s) 46 Day(s) 645212×0.34 + 2×0.75mm²PUR (UL/CSA)

7,130,972 VND

1 Piece(s) 46 Day(s) 6410212×0.34 + 2×0.75mm²PUR (UL/CSA)

3,438,535 VND

1 Piece(s) 46 Day(s) 8331 - (31-32)8×0.34 + 2×0.75mm²PUR (UL/CSA)

4,177,435 VND

1 Piece(s) 46 Day(s) 8351 - (31-32)8×0.34 + 2×0.75mm²PUR (UL/CSA)

6,018,241 VND

1 Piece(s) 46 Day(s) 83101 - (31-32)8×0.34 + 2×0.75mm²PUR (UL/CSA)

7,864,759 VND

1 Piece(s) 46 Day(s) 83151 - (31-32)8×0.34 + 2×0.75mm²PUR (UL/CSA)

4,178,965 VND

1 Piece(s) 46 Day(s) 8351 - (31-32)8×0.34 + 2×0.75mm²PUR (UL/CSA)

6,018,241 VND

1 Piece(s) 46 Day(s) 83101 - (31-32)8×0.34 + 2×0.75mm²PUR (UL/CSA)

4,215,224 VND

1 Piece(s) 46 Day(s) 843216×0.34 + 2×0.75mm²PUR/PVC

4,822,913 VND

1 Piece(s) 46 Day(s) 845216×0.34 + 2×0.75mm²PUR/PVC

6,339,318 VND

1 Piece(s) 46 Day(s) 8410216×0.34 + 2×0.75mm²PUR/PVC

7,863,097 VND

1 Piece(s) 46 Day(s) 8415216×0.34 + 2×0.75mm²PUR/PVC

4,406,567 VND

1 Piece(s) 46 Day(s) 843216×0.34 + 2×0.75mm²PUR (UL/CSA)

5,430,079 VND

1 Piece(s) 46 Day(s) 845216×0.34 + 2×0.75mm²PUR (UL/CSA)

7,986,576 VND

1 Piece(s) 46 Day(s) 8410216×0.34 + 2×0.75mm²PUR (UL/CSA)

10,544,959 VND

1 Piece(s) 46 Day(s) 8415216×0.34 + 2×0.75mm²PUR (UL/CSA)

6,351,466 VND

1 Piece(s) 46 Day(s) 8410216×0.34 + 2×0.75mm²PUR/PVC

5,427,041 VND

1 Piece(s) 46 Day(s) 845216×0.34 + 2×0.75mm²PUR (UL/CSA)

7,986,576 VND

1 Piece(s) 46 Day(s) 8410216×0.34 + 2×0.75mm²PUR (UL/CSA)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Standard M8 Total Current max. 8A Operating Voltage 24VDC
Operating Current per Contact max. 2A Port Lock Screw M8 × 1mm Housing Plastic, Flame-resisting
Degree of Protection IP65/IP67 Temperature Range -20 to 80°C (Depending on Cable Quality)