(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Fast Installation by Pre-Wired and Tested Cables
・The Equipment can be reconfigured or moved easily for installation, and any damaged cables can be replaced quickly
・Space is saved by allocating 2 points per one M12 port
・Universal Configuration Model - Designed with 2 Contacts per one port
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | No. of Ports | No. of Connector Pins | Operating Voltage |
---|---|---|---|---|---|---|---|
2,184,750 VND | 1 Piece(s) | 46 Day(s) | 4 | 4 | 24VDC | ||
2,186,000 VND | 1 Piece(s) | 46 Day(s) | 4 | 4 | 24VDC | ||
2,186,000 VND | 1 Piece(s) | 46 Day(s) | 4 | 4 | 24VDC | ||
2,417,107 VND | 1 Piece(s) | 46 Day(s) | 4 | 5 | 24VDC | ||
2,417,107 VND | 1 Piece(s) | 46 Day(s) | 4 | 5 | 24VDC | ||
2,417,107 VND | 1 Piece(s) | 46 Day(s) | 4 | 5 | 125VAC/DC | ||
2,506,349 VND | 1 Piece(s) | 46 Day(s) | 8 | 4 | 24VDC | ||
2,505,652 VND | 1 Piece(s) | 46 Day(s) | 8 | 4 | 24VDC | ||
2,505,652 VND | 1 Piece(s) | 46 Day(s) | 8 | 4 | 125VAC/DC | ||
2,500,690 VND | 1 Piece(s) | 46 Day(s) | 8 | 5 | 24VDC | ||
2,499,856 VND | 1 Piece(s) | 46 Day(s) | 8 | 5 | 24VDC | ||
2,499,856 VND | 1 Piece(s) | 46 Day(s) | 8 | 5 | 125VAC/DC |
Loading...Tải…
Connector Standard | M12 | Total Current | max. 8A | Operating Current per Contact | max. 4A |
---|---|---|---|---|---|
Housing | Plastic, Flame-resisting | Degree of Protection | IP65/IP67 | Temperature Range | -20 to 70 °C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy