(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

M12 Distribution system-EXACT12 MOULDED CABLE

M12 Distribution system-EXACT12 MOULDED CABLE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,310,755VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Fast Installation by Pre-Wired and Tested Cables
・The Equipment can be reconfigured or moved easily for installation, and any damaged cables can be replaced quickly
・Space is saved by allocating 2 points per one M12 port
・Universal Configuration Model - Designed with 2 Contacts per one port

 
Part Number
8000-84410-3330300
8000-84410-3330500
8000-84410-3331000
8000-84410-3331500
8000-84410-3332000
8000-84410-3332500
8000-84410-3333000
8000-84411-3330500
8000-84411-3331000
8000-84412-3330500
8000-84412-3331000
8000-84510-3630300
8000-84510-3630500
8000-84510-3631000
8000-84510-3631500
8000-84510-4480300
8000-84510-4480500
8000-84510-4481000
8000-84510-4481500
8000-84511-3630500
8000-84511-3631000
8000-84511-4480500
8000-84512-3630500
8000-84512-3631000
8000-84512-4480500
8000-88410-3620300
8000-88410-3620500
8000-88410-3621000
8000-88410-3621500
8000-88410-3622000
8000-88410-3622500
8000-88410-3623000
8000-88410-4470300
8000-88410-4470500
8000-88410-4471000
8000-88410-4471500
8000-88410-4472000
8000-88411-3620500
8000-88411-3621000
8000-88511-3980500
8000-88511-3981000
8000-88511-4520500
8000-88511-4521000
8000-94510-9651500
8000-98510-3980300
8000-98510-3980500
8000-98510-3981000
8000-98510-3981500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNo. of Ports No. of Connector Pins Cable Length
(m)
Total Current Operating Voltage Port Lock Degree of Protection Temperature Range Cable Type Cable (Sheath) Material

2,310,755 VND

1 Piece(s) 46 Day(s) 443max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

2,627,212 VND

1 Piece(s) 46 Day(s) 445max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

3,419,388 VND

1 Piece(s) 46 Day(s) 4410max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

4,211,564 VND

1 Piece(s) 46 Day(s) 4415max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

5,581,021 VND

1 Piece(s) 46 Day(s) 4420max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

6,339,143 VND

1 Piece(s) 46 Day(s) 4425max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

7,110,928 VND

1 Piece(s) 46 Day(s) 4430max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

2,627,212 VND

1 Piece(s) 46 Day(s) 445max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

3,401,165 VND

1 Piece(s) 46 Day(s) 4410max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

2,627,212 VND

1 Piece(s) 46 Day(s) 445max. 8A125VAC/DCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

3,401,165 VND

1 Piece(s) 46 Day(s) 4410max. 8A125VAC/DCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C4×0.34 + 3×0.75mm²PUR/PVC

2,711,174 VND

1 Piece(s) 46 Day(s) 453max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

3,052,030 VND

1 Piece(s) 46 Day(s) 455max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

3,939,619 VND

1 Piece(s) 46 Day(s) 4510max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

4,912,908 VND

1 Piece(s) 46 Day(s) 4515max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

3,535,142 VND

1 Piece(s) 46 Day(s) 453max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

4,273,710 VND

1 Piece(s) 46 Day(s) 455max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

6,106,472 VND

1 Piece(s) 46 Day(s) 4510max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

7,944,540 VND

1 Piece(s) 46 Day(s) 4515max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

3,052,030 VND

1 Piece(s) 46 Day(s) 455max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

3,939,619 VND

1 Piece(s) 46 Day(s) 4510max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

4,262,856 VND

1 Piece(s) 46 Day(s) 455max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

3,052,030 VND

1 Piece(s) 46 Day(s) 455max. 8A125VAC/DCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

3,939,619 VND

1 Piece(s) 46 Day(s) 4510max. 8A125VAC/DCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

4,248,663 VND

1 Piece(s) 46 Day(s) 455max. 8A125VAC/DCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

2,792,672 VND

1 Piece(s) 46 Day(s) 843max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

3,149,749 VND

1 Piece(s) 46 Day(s) 845max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

4,071,617 VND

1 Piece(s) 46 Day(s) 8410max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

4,489,839 VND

1 Piece(s) 46 Day(s) 8415max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

6,514,467 VND

1 Piece(s) 46 Day(s) 8420max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

7,331,704 VND

1 Piece(s) 46 Day(s) 8425max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

8,341,274 VND

1 Piece(s) 46 Day(s) 8430max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

3,835,318 VND

1 Piece(s) 46 Day(s) 843max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

4,710,561 VND

1 Piece(s) 46 Day(s) 845max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

6,883,488 VND

1 Piece(s) 46 Day(s) 8410max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

9,064,764 VND

1 Piece(s) 46 Day(s) 8415max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

11,870,735 VND

1 Piece(s) 46 Day(s) 8420max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C8×0.5 + 3×1.0mm²PUR (UL/CSA)

3,147,801 VND

1 Piece(s) 46 Day(s) 845max. 10A24VDC-IP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

4,114,059 VND

1 Piece(s) 46 Day(s) 8410max. 10A24VDC-IP65/IP67-20 to 70 °C8×0.34 + 3×0.75mm²PUR/PVC

3,862,357 VND

1 Piece(s) 46 Day(s) 855max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C16×0.34 + 3×0.75mm²PUR/PVC

5,510,537 VND

1 Piece(s) 46 Day(s) 8510max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C16×0.34 + 3×0.75mm²PUR/PVC

5,714,677 VND

1 Piece(s) 46 Day(s) 855max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C16×0.5 + 3×1.0mm²PUR (UL/CSA)

8,331,294 VND

1 Piece(s) 46 Day(s) 8510max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C16×0.5 + 3×1.0mm²PUR (UL/CSA)

4,354,872 VND

1 Piece(s) 46 Day(s) 45152 × 8A24VDCM3/M12 × 1 mm (Appropriate Torque 0.4/0.6 Nm)IP67 (EN 60529)-20 to 60 °C (Depending on Cable Quality)5×1.0 mm²PUR/PVC

5,048,009 VND

1 Piece(s) 46 Day(s) 853max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C16×0.34 + 3×0.75mm²PUR/PVC

5,594,840 VND

1 Piece(s) 46 Day(s) 855max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C16×0.34 + 3×0.75mm²PUR/PVC

6,980,051 VND

1 Piece(s) 46 Day(s) 8510max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C16×0.34 + 3×0.75mm²PUR/PVC

8,367,959 VND

1 Piece(s) 46 Day(s) 8515max. 8A24VDCScrew thread M12 × 1 mmIP65/IP67-20 to 70 °C16×0.34 + 3×0.75mm²PUR/PVC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Standard M12 Operating Current per Contact max. 4A Housing Plastic, Flame-resisting