(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Can connect M23 Plugs that can withstand mechanical stress or heat effects due to made of metal housing, molded cables or easy-to-maintain
・High quality PUR Cable: suitable for C-tracks, Halogen Free, Wide Cross-sectional area Wiring suitable for high current
・Shielded models that meet EMC standards for sensitive Digital or Analog Signals
・Universal Configuration Model: Designed with 1 contact per one port
Part Number |
---|
8000-54520-0000000 |
8000-54522-0000000 |
8000-54722-0000000 |
8000-58520-0000000 |
8000-58522-0000000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | No. of Ports | Operating Voltage | Temperature Range |
---|---|---|---|---|---|---|---|
4,895,740 VND | 1 Piece(s) | 46 Day(s) | 4 | 24VDC | -25 to 90 °C | ||
4,725,655 VND | 1 Piece(s) | 46 Day(s) | 4 | max. 125VAC/DC | -25 to 80 °C | ||
5,788,680 VND | 1 Piece(s) | 46 Day(s) | 4 | max. 125VAC/DC | -25 to 90 °C | ||
6,589,699 VND | 1 Piece(s) | 46 Day(s) | 8 | 24VDC | -25 to 90 °C | ||
6,589,836 VND | 1 Piece(s) | 46 Day(s) | 8 | max. 125VAC/DC | -25 to 80 °C |
Loading...Tải…
No. of Connector Pins | 5 | Connector Standard | M12 | Total Current | max. 7.5A |
---|---|---|---|---|---|
Operating Current per Contact | max. 4A | Housing | Zinc Die-Casting, Nickel (No Polishing) | Degree of Protection | IP65, IP67, IP68 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy