(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

M12 Distribution System - MVP-Metal Pre-Wired Cable

M12 Distribution System - MVP-Metal Pre-Wired Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,672,065VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Can connect M23 Plugs that can withstand mechanical stress or heat effects due to made of metal housing, molded cables or easy-to-maintain
・High quality PUR Cable: suitable for C-tracks, Halogen Free, Wide Cross-sectional area Wiring suitable for high current
・Shielded models that meet EMC standards for sensitive Digital or Analog Signals
・Universal Configuration Model: Designed with 1 contact per one port

 
Part Number
8000-54510-4480300
8000-54510-4480500
8000-54510-4481000
8000-54510-4481500
8000-54512-4480300
8000-54512-4480500
8000-54512-4481000
8000-54512-4481500
8000-54513-3730300
8000-54513-3730500
8000-54513-3731000
8000-54513-3731500
8000-54515-3730300
8000-54515-3730500
8000-54515-3731000
8000-54515-3731500
8000-54712-4010300
8000-54712-4010500
8000-54712-4011000
8000-54712-4011500
8000-58510-4520300
8000-58510-4521000
8000-58510-4521500
8000-58511-4520300
8000-58511-4520500
8000-58511-4521000
8000-58511-4521500
8000-58512-4520300
8000-58512-4520500
8000-58512-4521000
8000-58512-4521500
8000-58513-4010300
8000-58513-4010500
8000-58513-4011000
8000-58513-4011500
8000-58515-4010300
8000-58515-4010500
8000-58515-4011000
8000-58515-4011500
8000-58610-4030300
8000-58610-4030500
8000-58610-4031000
8000-58610-4031500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNo. of Ports Cable Length
(m)
Total Current Operating Voltage Cable Type

4,672,065 VND

1 Piece(s) 46 Day(s) 43max. 7.5A24VDC8×0.5 + 3×1.0mm²

5,319,649 VND

1 Piece(s) 46 Day(s) 45max. 7.5A24VDC8×0.5 + 3×1.0mm²

6,992,949 VND

1 Piece(s) 46 Day(s) 410max. 7.5A24VDC8×0.5 + 3×1.0mm²

8,653,725 VND

1 Piece(s) 46 Day(s) 415max. 7.5A24VDC8×0.5 + 3×1.0mm²

4,672,065 VND

1 Piece(s) 46 Day(s) 43max. 7.5Amax. 125VAC/DC8×0.5 + 3×1.0mm²

5,332,174 VND

1 Piece(s) 46 Day(s) 45max. 7.5Amax. 125VAC/DC8×0.5 + 3×1.0mm²

6,992,949 VND

1 Piece(s) 46 Day(s) 410max. 7.5Amax. 125VAC/DC8×0.5 + 3×1.0mm²

8,653,725 VND

1 Piece(s) 46 Day(s) 415max. 7.5Amax. 125VAC/DC8×0.5 + 3×1.0mm²

4,952,955 VND

1 Piece(s) 46 Day(s) 43max. 7.5A24VDC8×0.34 + 3×0.75mm²

5,698,015 VND

1 Piece(s) 46 Day(s) 45max. 7.5A24VDC8×0.34 + 3×0.75mm²

7,578,502 VND

1 Piece(s) 46 Day(s) 410max. 7.5A24VDC8×0.34 + 3×0.75mm²

9,450,221 VND

1 Piece(s) 46 Day(s) 415max. 7.5A24VDC8×0.34 + 3×0.75mm²

4,773,758 VND

1 Piece(s) 46 Day(s) 43max. 7.5Amax. 125VAC/DC8×0.34 + 3×0.75mm²

5,524,893 VND

1 Piece(s) 46 Day(s) 45max. 7.5Amax. 125VAC/DC8×0.34 + 3×0.75mm²

7,408,419 VND

1 Piece(s) 46 Day(s) 410max. 7.5Amax. 125VAC/DC8×0.34 + 3×0.75mm²

9,286,212 VND

1 Piece(s) 46 Day(s) 415max. 7.5Amax. 125VAC/DC8×0.34 + 3×0.75mm²

8,734,917 VND

1 Piece(s) 46 Day(s) 43max. 10Amax. 42VAC/DC16×0.34 + 3×0.75mm²

9,877,689 VND

1 Piece(s) 46 Day(s) 45max. 10Amax. 42VAC/DC16×0.34 + 3×0.75mm²

12,733,604 VND

1 Piece(s) 46 Day(s) 410max. 10Amax. 42VAC/DC16×0.34 + 3×0.75mm²

15,589,799 VND

1 Piece(s) 46 Day(s) 415max. 10Amax. 42VAC/DC16×0.34 + 3×0.75mm²

6,864,785 VND

1 Piece(s) 46 Day(s) 83max. 7.5A24VDC16×0.5 + 3×1.0mm²

10,384,907 VND

1 Piece(s) 46 Day(s) 810max. 7.5A24VDC16×0.5 + 3×1.0mm²

12,904,362 VND

1 Piece(s) 46 Day(s) 815max. 7.5A24VDC16×0.5 + 3×1.0mm²

6,864,785 VND

1 Piece(s) 46 Day(s) 83max. 7.5A24VDC16×0.5 + 3×1.0mm²

7,754,377 VND

1 Piece(s) 46 Day(s) 85max. 7.5A24VDC16×0.5 + 3×1.0mm²

9,968,809 VND

1 Piece(s) 46 Day(s) 810max. 7.5A24VDC16×0.5 + 3×1.0mm²

12,190,617 VND

1 Piece(s) 46 Day(s) 815max. 7.5A24VDC16×0.5 + 3×1.0mm²

6,509,430 VND

1 Piece(s) 46 Day(s) 83max. 7.5Amax. 125VAC/DC16×0.5 + 3×1.0mm²

7,523,549 VND

1 Piece(s) 46 Day(s) 85max. 7.5Amax. 125VAC/DC16×0.5 + 3×1.0mm²

10,053,850 VND

1 Piece(s) 46 Day(s) 810max. 7.5Amax. 125VAC/DC16×0.5 + 3×1.0mm²

12,588,494 VND

1 Piece(s) 46 Day(s) 815max. 7.5Amax. 125VAC/DC16×0.5 + 3×1.0mm²

7,250,931 VND

1 Piece(s) 46 Day(s) 83max. 7.5A24VDC16×0.34 + 3×0.75mm²

8,274,159 VND

1 Piece(s) 46 Day(s) 85max. 7.5A24VDC16×0.34 + 3×0.75mm²

10,834,399 VND

1 Piece(s) 46 Day(s) 810max. 7.5A24VDC16×0.34 + 3×0.75mm²

13,400,714 VND

1 Piece(s) 46 Day(s) 815max. 7.5A24VDC16×0.34 + 3×0.75mm²

6,926,442 VND

1 Piece(s) 46 Day(s) 83max. 7.5Amax. 125VAC/DC16×0.34 + 3×0.75mm²

7,921,841 VND

1 Piece(s) 46 Day(s) 85max. 7.5Amax. 125VAC/DC16×0.34 + 3×0.75mm²

10,472,973 VND

1 Piece(s) 46 Day(s) 810max. 7.5Amax. 125VAC/DC16×0.34 + 3×0.75mm²

13,027,138 VND

1 Piece(s) 46 Day(s) 815max. 7.5Amax. 125VAC/DC16×0.34 + 3×0.75mm²

7,368,855 VND

1 Piece(s) 46 Day(s) 83max. 7.5A24VDC16×0.34 + 5×0.75mm²

8,245,432 VND

1 Piece(s) 46 Day(s) 85max. 7.5A24VDC16×0.34 + 5×0.75mm²

10,438,171 VND

1 Piece(s) 46 Day(s) 810max. 7.5A24VDC16×0.34 + 5×0.75mm²

12,638,284 VND

1 Piece(s) 46 Day(s) 815max. 7.5A24VDC16×0.34 + 5×0.75mm²

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

No. of Connector Pins 5 Connector Standard M12 Operating Current per Contact max. 4A
Port Lock Screw thread M12 × 1 mm Housing Zinc Die-Casting, Nickel (No Polishing) Degree of Protection IP65, IP67, IP68
Temperature Range -20 to 90 °C, Depending on Cable Quality