(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Mitsubishi general-purpose sequencers.
[Features]
・ For Q series.
[Applications]
·Battery.
Part Number |
---|
Q8BAT |
Q8BAT-SET |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible standards | Note |
---|---|---|---|---|---|---|
5,107,500 VND | 1 Piece(s) | 67 Day(s) | UL/Cul | Replacement large capacity battery unit | ||
5,675,000 VND | 1 Piece(s) | 67 Day(s) | - | The large capacity battery unit and the CPU connection cable are sold as a set. The Q8BAT connection cable (QC10BAT) is 1 m long. |
Loading...Tải…
Nominal current capacity(mAh) | 18,000 | Type | Lithium manganese dioxide | Classification | Large capacity battery |