(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·This is a manual for the MELSEC-F series. ·Applications: Peripheral equipment, software / sequencer main body, network/communication, data collection, Positioning
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Series | Type | Note |
---|---|---|---|---|---|---|---|
97,500 VND | 1 Piece(s) | Quote | FX2N-5A | Analog input, analog output | - | ||
97,500 VND | 1 Piece(s) | Quote | FX2N-8AD | Analog input, analog output | - | ||
146,250 VND | 1 Piece(s) | Quote | FX2N-10PG | Positioning | - | ||
97,500 VND | 1 Piece(s) | Quote | FX2N-32CCL | Network communication data collection | - | ||
338,750 VND | 1 Piece(s) | Quote | FX3GC | Sequencer main body | - | ||
292,500 VND | 1 Piece(s) | Quote | FX3U-1PG | Positioning | - | ||
292,500 VND | 1 Piece(s) | Quote | FX3U-4LC | Analog input, analog output | - | ||
338,750 VND | 1 Piece(s) | Quote | FX3U-20SSC-H | Positioning | - | ||
292,500 VND | 1 Piece(s) | Quote | FX3U-64CCL | Network communication data collection | - | ||
292,500 VND | 1 Piece(s) | Quote | FX3U-CF-ADP | Network communication data collection | - | ||
338,750 VND | 1 Piece(s) | Quote | FX3U-ENET-L | Network communication data collection | - | ||
386,250 VND | 1 Piece(s) | Quote | FX3U | Sequencer main body | - | ||
338,750 VND | 1 Piece(s) | Quote | FX3S / FX3G / FX3GC / FX3U / FX3UC | Analog input, analog output | - | ||
338,750 VND | 1 Piece(s) | Quote | FX3S / FX3G / FX3GC / FX3U / FX3UC | Positioning | - | ||
292,500 VND | 1 Piece(s) | Quote | FX3UC | Sequencer main body | - | ||
292,500 VND | 1 Piece(s) | Quote | FX3U-ENET-ADP | Network communication data collection | - | ||
97,500 VND | 1 Piece(s) | Quote | FX-10DM | Peripheral device software | - | ||
292,500 VND | 1 Piece(s) | Quote | FX-30P | Peripheral device software | About operation of FX-30P | ||
386,250 VND | 1 Piece(s) | Quote | FX3S / FX3G / FX3GC / FX3U / FX3UC | Sequencer main body | - | ||
386,250 VND | 1 Piece(s) | Quote | FX | Network communication data collection | - |