(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Converter VC182
-VGA to HDMI Scaler Converter
-Convert VGA signal to HDMI output
- Superior video quality - Up to 1080p, 1,920 x 1,200 is supported
-Scaler - Displays by optimal resolution conversion various input video resolutions so that you can view at maximum resolution while automatically adjusting the ratio of pictures
-Built-in OSD function for video and system configuration
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VC182-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
12,438,068 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | KVM | Type | Video Converter | Consumption Power | DC 5V, 5W |
---|---|---|---|---|---|
Size (L x W x H)(mm) | 110 x 83 x 28 | Connector-Video Input/Audio Input | 1 x HDB-15 Female (Black) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy